eshop-promo-banner

这款产品急着用?
在 ADI 中国在线商城下单,可享一片起订、现货发售,更有人民币快捷支付免除报关烦恼!

点击查看详情

ADA4627-1

量产

36 V、19 MHZ、低噪声、低偏置电流、JFET运算放大器

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 低失调电压:200 μV(最大值)
  • 失调漂移:1 μV/°C(典型值)
  • 极低输入偏置电流:5 pA(最大值)
  • 扩展工作温度范围:-40ºC至+125ºC
  • ±5 V至±15 V双电源供电
  • ADA4627-1 GBW:19 MHz
  • ADA4637-1 GBW:79 MHz
  • 欲了解更多信息,请参考数据手册
ADA4627-1
36 V、19 MHZ、低噪声、低偏置电流、JFET运算放大器
ADA4627-1 Pin Configuration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • ADA4627

精密ADC驱动器工具

精密ADC驱动器工具是一种Web应用,可仿真精密ADC和驱动器组合的性能。标记驱动器选择、反冲建立和失真等潜在问题,并可以快速评估设计利弊。仿真和计算包括系统噪声、失真和ADC输入建立

打开工具

ADI Circuit Explorer™

ADI Circuit Explorer™使用AI来解析自然语言提示词,并搜索经过验证的模拟电路设计数据库,帮助您快速找到最契合需求的设计方案。

打开工具

模拟滤波器向导

使用模拟滤波器向导和实际运算放大器在几分钟内设计低通、高通或带通滤波器。设计过程中,可以观察滤波器设计的理想规格与实际电路行为特性。快速评估权衡运算放大器规格 – 包括增益带宽、噪声和电源电流 – 以确定满足您需求的理想滤波器设计。

打开工具

模拟光电二级管向导

使用光电二极管向导设计跨导放大器电路与光电二极管接口。从工具内置器件库中选择一个光电二极管,或输入自定义光电二极管规格。快速考量权衡带宽、峰值(Q)和ENOB/SNR。修改电路参数,并立即查看图中的脉冲响应、频率响应和噪声增益结果。

打开工具

信号链设计器

信号链设计器是一款网页端工具,可创建和仿真复杂的精密信号链。确定PCB设计之前,先检查电路性能:传递函数、噪声、功耗、输入范围和直流误差。快速尝试不同的器件和架构。可将信号链导出到LTspice以便进一步分析。

打开工具

SPICE 模型 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
ADSKPMB10-EV-FMCZ

Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)

特性和优点

  • Fully Isolated PMOD-to-FMC interposer board
  • Software programmable bipolar input ranges (±1.1 V to ±11.0 V)
    • Allows single-ended and differential signals
  • GΩ input impedance allows direct interface with sensors
  • On-board 5 V reference and buffer
  • Complete power management solution
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
  • PC software for control and data analysis of time and frequency domain

产品详情

The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board.

The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor Network, the LT5400, a Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS Multiplexer, the ADG1209 and the internal Fully Differential Amplifier (FDA) ADC driver of the ADAQ4003. The PGIA in thru front-end offers high input impedance that allows direct interface with a variety of sensors. A programmable gain is often needed to adapt the circuit to different input signal amplitudes—unipolar or bipolar and single-ended or differential with varying common-mode voltages. The PGIA works with the ADAQ4003, an 18-Bit, 2 MSPS, µModule® Data Acquisition Solution.

The Fully Isolated PMOD-to-FMC interposer board was designed using a Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control, the LT3999, a Robust 3.0kVrms Digital Isolators w/ Fail-Safe for the SPI lines and PGIA gain control pins, the ADuM152N and the ADuM120N, and a Low noise and ultra-low noise LDO regulators the ADP7105 and the ADP150N respectively.

APPLICATIONS

  • Data acquisition and system monitoring
  • Automated test equipment
  • Instrumentation 
  • Medical equipment

EVAL-OPAMP-1

EVAL-OPAMP-1评估板

产品详情

通用精密运算放大器评估板针对许多电路配置而设计并优化,以便用户能够找到最适合其应用的设计。 这些评估板全部兼容RoHs标准。 参考下列引脚数和封装,决定需要订购的型号:

  • EVAL-PRAOPAMP-1KSZ(单通道5引脚SC70)KS-5
  • EVAL-PRAOPAMP-1RJZ(单通道5引脚SOT 23)RJ-5
  • EVAL-PRAOPAMP-1RMZ(单通道8引脚MSOP)RM-8
  • EVAL-PRAOPAMP-1RZ(单通道8引脚SOIC)R-8

ADSKPMB10-EV-FMCZ
Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)
ADSKPMB10-EV-FMCZ ADSKPMB10-EV-FMCZ - Top View ADSKPMB10-EV-FMCZ - Bottom View ADSKPMB10-EV-FMCZ Kit with SDP-H1 ADSKPMB10-EV-FMCZ Kit with SDP-H1 - Top View
EVAL-OPAMP-1
EVAL-OPAMP-1评估板

参考电路

Figure 1. High Performance Conductivity Measurement System
CN0359 参考设计

全自动高性能电导率测量系统

特性和优点

  • 自动电导率测量系统
  • 独立自足
  • 微处理器控制
  • 温度补偿

CN0359
全自动高性能电导率测量系统
Figure 1. High Performance Conductivity Measurement System
CN0359 - Top View
CN0359 - Bottom View

最新评论

需要发起讨论吗? 没有关于 ADA4627-1的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览