应用笔记 (3)
- AN-1203: Simplified 16-Bit, 4 mA-to-20 mA Output Solution Using the AD5420 (pdf, 97 kB)
- AN-1065: AD5420的HART通信兼容配置 (pdf, 163 kB)
- AN-1065: Configuring the AD5420 for HART Communication Compliance (pdf, 163 kB)
Circuit Note (4)
- CN-0270:完整的4 mA至20 mA HART解决方案 (pdf, 274 kB)
- CN-0270: Complete 4 mA to 20 mA HART Solution (pdf, 274 kB)
- CN0278:具有额外电压输出能力的完整4 mA至20 mA HART解决方案 (pdf, 987 kB)
- CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability (pdf, 442 kB)
产品数据手册 (2)
专业词汇表 (1)
概况 (2)
解决方案通报 (1)
用户指导 (1)