EVAL-CONTROL: (BRDxZ) Precision ADC Eval Controller (ECB) Board |
The ECB board is part of a platform from Analog Devices Inc., intended for use in evaluation, demonstration and development of systems using Analog Devices precision converters. It provides the necessary communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over the PC’s ...More
The ECB board is part of a platform from Analog Devices Inc., intended for use in evaluation, demonstration and development of systems using Analog Devices precision converters. It provides the necessary communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over the PC’s parallel port.
Introduction
The Evaluation Board Controller (EVAL-CONTROL BOARD) is the main component in a complete self-contained evaluation and demonstration platform for Analog Devices precision analog-to-digital converters. The DSP-based controller board provides control and processing capability to configure and capture data from a range of ADC evaluation boards. Software for control, capture and processing of data in a PC environment is provided with each of the individual ADC evaluation boards.
The range of boards which are compatible with the Evaluation Board Controller are identified by a CB designator at the end of the part number in the evaluation board ordering number (e.g. EVAL-AD7266CB). Note the distinction between the above numbering and evaluation boards ending in a PCB designator. Combining the Evaluation Board Controller with any of the compatible ADC evaluation boards enables:
Note: the EVAL-CONTRL BRDxZ requires external power and must be:
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|
| EVAL-110VAC-USZ | 量产 | 评估板 | - | 商业 | $ 20.24 | 11/27/2009 | Y | - | 联络ADI | 添加到购物车 |
| EVAL-220VAC-UKZ | 量产 | 评估板 | - | 商业 | $ 20.24 | 11/27/2009 | Y | - | 联络ADI | 添加到购物车 |
| EVAL-CONTROL BRD2Z | 量产 | 评估板 | - | 商业 | $ 253.00 | - | Y | - | 联络ADI | 添加到购物车 |
| EVAL-CONTROL BRD3Z | 量产 | 评估板 | - | 商业 | $ 253.00 | - | Y | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。