应用笔记 (8)
- AN-0993: 用于ADI公司低失真引脚排列运算放大器的有源滤波器评估板 (pdf, 186 kB)
- AN-0993: Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps (pdf, 107 kB)
- AN-581: 单电源应用中的偏置和去耦运算放大器 (pdf, 0)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
- AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制 (pdf, 228 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. -
AN-402: 以输入箝位放大器取代输出箝位运算放大器
(pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。 -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
产品数据手册 (2)
专业词汇表 (1)
用户指导 (4)
- UG-083:单通道高速运算放大器评估板(8引脚、3 mm×3 mm LFCSP封装,带专用反馈引脚) (pdf, 264 kB)
-
UG-083: Evaluation Board User Guide for Single, High Speed Operational Amplifiers
(8-Lead, 3 mm × 3 mm LFCSP with Dedicated Feedback Pin) (pdf, 209 kB) - UG-084:单通道高速运算放大器评估板(8引脚、SOIC封装,带专用反馈引脚和裸露焊盘) (pdf, 308 kB)
-
UG-084: Evaluation Board for Single, High Speed Operational Amplifiers
(8-Lead, SOIC with Dedicated Feedback Pin and Exposed Paddle) (pdf, 243 kB)