Добавить к Мастеру создания структурных схем

ADUM5401:  Quad-Channel Isolators with Integrated DC/DC Converter (3/1 channel directionality)

Информация о продукте

Статус продукта:Производство

The ADuM5401/ADuM5402/ADuM5403/ADuM5404 devices are quad-channel digital isolators with isoPower®, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides up to 500 mW of regulated, isolated power at either 5.0 V from a 5.0 V input supply or 3.3 V from a 3.3 V supply. This eliminates the need for a separate, isolated dc-to-dc converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate both the logic signals and the magnetic components of the dc-to-dc converter. The result is a small form factor, total isolation solution.

The ADuM5401/ADuM5402/ADuM5403/ADuM5404 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).

isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to Application Note AN-0971 for details on board layout considerations.

Applications

  • RS-232/RS-422/RS-485 transceivers
  • Industrial field bus isolation
  • Power supply startup bias and gate drives
  • Isolated sensor interfaces
  • Industrial PLCs

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • For AEC-Q100 Automotive Qualified Devices Specifications. Please View ADuM540xW Datasheet.
  • isoPower integrated, isolated dc-to-dc converter
  • Regulated 3.3 V or 5.0 V output
  • Up to 500 mW output power
  • Quad dc-to-25 Mbps (NRZ) signal isolation channels
  • Schmitt trigger inputs
  • 16-lead SOIC package with >8.0 mm creepage
  • High temperature operation: 105°C
  • See Data Sheet for Additional Information
  • SAFETY & REGULATORY COMPLIANCE

Functional Block Diagram for ADUM5401

Документация

Наименование Тип контента Тип файлов
ADuM5401/ADuM5402/ADuM5403/ADuM5404: Quad-Channel Isolators with Integrated DC-to-DC Converter Datasheet (Rev C, 06/2012) (pdf, 684 kB) Технические описания PDF
ADuM5401W/ADuM5402W/ADuM5403W: Quad-Channel Isolators with Integrated DC-to-DC Converter Data Sheet (Rev D, 04/2013) (pdf, 445 kB) Технические описания PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Статьи по применению PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Статьи по применению PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Статьи по применению PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Статьи по применению PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Статьи по применению PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Статьи по применению PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Статьи по применению PDF
CN-0204: Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module  (pdf, 221 kB) Circuit Note PDF
CN-0197: Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation  (pdf, 406 kB) Circuit Note PDF
CN-0067: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC, the ADuM5401 Digital Isolator, and a High Performance In-Amp  (pdf, 271 kB) Circuit Note PDF
CN-0066: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC and the ADuM5401 Digital Isolator  (pdf) Circuit Note PDF
EMI in isoPower® Devices
This in-depth video shows the viewer how to reduce EMI (electromagnetic interference) in isoPower® devices
Videos HTML
2.5kV rms Digital Isolators with Integrated, Isolated Power
This video provides information on Analog Devices iCoupler technology.
Videos HTML
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-252: Evaluation Board for the AD7280A Lithium Ion Battery Monitoring System  (pdf, 1627 kB) Руководства пользователей PDF
UG-181: PLC Demo System User Guide  (pdf, 541 kB) Руководства пользователей PDF
UG-042: Evaluating 16-Lead SOIC and 16-Lead QSOP Digital Isolators User Guide  (pdf, 504 kB) Руководства пользователей PDF
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Технические статьи PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1)
Технические статьи HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Технические статьи HTML
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Технические статьи PDF
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
By Baoxing Chen
Технические статьи PDF
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)
Журнал Analog Dialogue HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
iCoupler Products with isoPower Technology Техническая документация HTML
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Обзор PDF
iCoupler Digital Isolators Qualified for Automotive Applications Обзор HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Обзор HTML
Chip scale isolation and innovation, combined. With iCoupler, analog is everywhere. Обзор HTML
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADuM5401 IBIS Model (A and C Grades) Модели IBIS HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUM5401 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADUM5401ARWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 5,72 $ 5,06 Y  Используемые материалы PCN Купить Образцы
ADUM5401ARWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 5,06 Y  Используемые материалы PCN Купить
ADUM5401CRWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 6,97 $ 6,16 Y  Используемые материалы PCN Купить Образцы
ADUM5401CRWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 6,16 Y  Используемые материалы PCN Купить
ADUM5401WCRWZ Статус: Prodn 16 ld SOIC - Wide 16 Auto Tube, 47 $ 0,00 $ 0,00 Y  Используемые материалы PCN Купить Образцы
ADUM5401WCRWZ-1 Статус: Prodn 16 ld SOIC - Wide 16 Auto Tube, 47 $ 0,00 $ 0,00 Y  Используемые материалы PCN Купить Образцы
ADUM5401WCRWZ-1RL Статус: Prodn 16 ld SOIC - Wide 16 Auto Reel, 1000 - $ 0,00 Y  Используемые материалы PCN Купить
ADUM5401WCRWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Auto Reel, 1000 - $ 0,00 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUMQSEBZ Статус: Prodn Evaluation Board $ 25,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть