Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR3440
PRODUCTIONMicro-Power, High-Accuracy 4.096V Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $1.38
Overview
- Initial accuracy: ± 0.1%
- Max. temp. coefficient: 8 ppm /°C
- Operating temperature: −40°C – +125 °C
- Output current: +10 mA source/−3 mA sink
- Low quiescent current: 100 μA (max)
- Low dropout voltage: 250 mV @ 2 mA
- Output noise (0.1 – 10 Hz): <10 μVp-p at 1.2 V (typical)
- 6-lead SOT-23
The ADR3412 / ADR3420 / ADR3425 / ADR3430 / ADR3433 / ADR3440 / ADR3450 are low-cost, low-power, high precision voltage references, featuring ± 0.1% initial accuracy, low operating current and low output noise in a small SOT23 package. For high accuracy, output voltage and temperature coefficient are trimmed digitally during final assembly using Analog Devices’ proprietary Digi-Trim® technology.
Stability and reliability are further improved by the devices’ low output voltage hysteresis and low long-term output voltage drift.
Furthermore, the low operating current of the device (100 μA max) facilitates usage in low-power devices, while its low output noise helps maintain signal integrity in critical signal processing systems.
These CMOS are available in a wide range of output voltages, all of which are specified over the industrial temperature range of −40°C to +125 °C.
APPLICATIONS
- Precision data acquisition systems
- Industrial instrumentation
- Medical devices
- Battery-powered devices
Documentation
Data Sheet 1
Frequently Asked Question 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADR3440ARJZ-R2 | 6-Lead SOT-23 | ||
| ADR3440ARJZ-R7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| ADR3440ARJZ-R2 | PRODUCTION | |
| ADR3440ARJZ-R7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADR3440ARJZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
ADI Circuit Explorer™
ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.
Open ToolSignal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open Tool