AD8603

PRODUCTION

MicroPower RRIO Low Noise Precision Single CMOS Op Amp

Viewing:

Overview

  • Low offset voltage: 50 µV max
  • Low input bias current: 1 pA max
  • Single-supply operation: 1.8 V to 5 V
  • Low noise: 22 nV/√Hz
  • Micropower: 50 µA max
  • Low distortion
  • No phase reversal
  • Unity gain stable
AD8603
MicroPower RRIO Low Noise Precision Single CMOS Op Amp
AD8603 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8657 PRODUCTION

22 μA, RRIO, CMOS, 18 V Dual Operational Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8603

SPICE Model 1

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

4-Channel Thermocouple and RTD Circuit
CN0287 Circuits from the lab

Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy

Features and Benefits

  • 4-Channel Thermocouple/RTD Measurements
  • Fully Isolated
  • Input Protection
pH Sensor Circuit
CN0326 Circuits from the lab

Isolated Low Power pH Monitor with Temperature Compensation

Features and Benefits

  • 0.5% Accuracy
  • Low power
  • Temperature compensation
  • Completely isolated
CN0287
Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy
4-Channel Thermocouple and RTD Circuit
CN0326
Isolated Low Power pH Monitor with Temperature Compensation
pH Sensor Circuit

Latest Discussions

Recently Viewed