製品詳細

製品状況:新規設計にお薦めします。

The AD6649 is a mixed-signal intermediate frequency (IF) receiver consisting of dual 14-bit, 250 MSPS ADCs and a wideband digital downconverter (DDC) and a bypass-able sample rate converter (SRC). The AD6649 is designed to support communications applications where low cost, small size, wide bandwidth and versatility are desired.

The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth inputs supporting a variety of user-selectable input ranges. An integrated voltage reference eases design considerations. A duty cycle stabilizer is provided to compensate for variations in the ADC clock duty cycle, allowing the converters to maintain excellent performance.

ADC data outputs are internally connected directly to the digital downconverter (DDC) of the receiver. The digital receiver has two channels and provides processing flexibility. Each receive channel has four cascaded signal processing stages: a 32-bit frequency translator (numerically controlled oscillator (NCO), an optional sample rate converter, a fixed FIR filter, and an fs/4 fixed-frequency NCO.

In addition to the receiver DDC, the AD6649 has several functions that simplify the automatic gain control (AGC) function in the system receiver. The programmable threshold detector allows monitoring of the incoming signal power using the fast detect output bits of the ADC. If the input signal level exceeds the programmable threshold, the fast detect indicator goes high. Because this threshold indicator has low latency, the user can quickly turn down the system gain to avoid an overrange condition at the ADC input.

After digital processing, data is routed directly to the 14-bit output port. These outputs operate at 1.8 V LVDS signal levels.

The AD6649 receiver digitizes a wide spectrum of IF frequencies. Each receiver is designed for simultaneous reception of the main channel and the diversity channel. This IF sampling architecture greatly reduces component cost and complexity compared with traditional analog techniques or less integrated digital methods. In diversity applications the output data format is real due to the final NCO which shifts the output center frequency to fs/4.

Flexible power-down options allow significant power savings, when desired.

Programming for setup and control is accomplished using a 3-pin SPI-compatible serial interface.

The AD6649 is available in a 64-lead LFCSP and is specified over the industrial temperature range of −40°C to +85°C.

APPLICATIONS
  • Communications
  • Diversity radio systems
  • Multimode digital receivers (3G)
    TD-SCDMA, WiMax, WCDMA,
    CDMA2000, GSM, EDGE, LTE
  • General-purpose software radios
  • Broadband data applications

PRODUCT HIGHLIGHTS

  1. Integrated dual, 14-bit, 250 MSPS ADC.
  2. Integrated wideband decimation filter and 32-bit complex NCO.
  3. Fast overrange and threshold detect.
  4. Proprietary differential input maintains excellent SNR performance for input frequencies up to 300 MHz.
  5. SYNC input allows synchronization of multiple devices.
  6. 3-pin, 1.8V SPI port for register programming and register readback.

特長と利点

  • SNR = 73.2 dBFS in a 75 MHz BW at 185 MHz Ain and
    245.76 MSPS
  • SFDR = 85 dBc at 185 MHz Ain and 250 MSPS
  • -151.9 dBFS/Hz Input Noise @ 220 MHz, -1dBFS Ain and 250MSPS
  • Total Power consumption: 1W
  • 1.8 V analog and LVDS output supply operation
  • Integer 1-to-8 input clock divider (625Mhz maximum input)
  • Integrated dual-channel ADC
    -- Sample rates up to 250 MSPS
    -- IF sampling frequencies to 300 MHz
    -- See datasheet for additional features
  • Integrated wideband digital downconverter (DDC)
    -- 32-bit complex, numerically controlled oscillator (NCO)
    -- Sample Rate Converter and FIR filter with two modes
    -- Real Output from an fs/4 output NCO
  • Fast detect bits for efficient AGC implementation
  • Energy-saving power-down modes
  • Decimated Interleaved ‘Real’ LVDS Data Outputs

Functional Block Diagram for AD6649

Sample Availability

This product is released to manufacturing. Please contact the High Speed Converters Development Group for sample availability and additional technical information.

資料

タイトル コンテンツの種類 ファイル形式
AD6649: IF Diversity Receiver Data Sheet (Rev B, 01/2013) (pdf, 1083 kB)  データシート PDF
AN-1142: 高速 ADC 用プリント基板のレイアウト・テクニック  (pdf, 392 kB) アプリケーション・ノート PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) アプリケーション・ノート PDF
AN-935: ADCトランス結合フロントエンドの設計 (Rev. 0, 09/2007)  (pdf, 674 kB) アプリケーション・ノート PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) アプリケーション・ノート PDF
AN-905: VisualAnalog™コンバータ評価用ツールVer 1.0ユーザ・マニュアル  (pdf, 6608 kB) アプリケーション・ノート PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) アプリケーション・ノート PDF
AN-878: High Speed ADC SPI Control Software  (pdf, 585 kB) アプリケーション・ノート PDF
AN-877: SPIを使った高速ADCへのインターフェース  (pdf, 731 kB) アプリケーション・ノート PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) アプリケーション・ノート PDF
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) アプリケーション・ノート PDF
AN-827: 共振方式によるアンプとスイッチド・キャパシタADCのインターフェース  (pdf, 351 kB) アプリケーション・ノート PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) アプリケーション・ノート PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
アプリケーション・ノート PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
アプリケーション・ノート PDF
AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) アプリケーション・ノート PDF
AN-756: サンプル化システムに及ぼすクロック位相ノイズとジッタの影響  (pdf, 359 kB) アプリケーション・ノート PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) アプリケーション・ノート PDF
AN-742: スイッチド・キャパシタADCの周波数領域応答  (pdf, 744 kB) アプリケーション・ノート PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) アプリケーション・ノート PDF
AN-741: 位相ノイズの知られざる特性 (Rev. 0, 08/2004)  (pdf, 1076 kB) アプリケーション・ノート PDF
AN-741: Little Known Characteristics of Phase Noise  (pdf, 1679 kB) アプリケーション・ノート PDF
AN-737: ADIsimADCによるADCモデリングの方法 (Rev. B, 04/2009)  (pdf, 615 kB) アプリケーション・ノート PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) アプリケーション・ノート PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) アプリケーション・ノート PDF
AN-586: 高速A/DコンバータのためのLVDSデータ出力 (Rev. 0, 05/2002)  (pdf, 207 kB)
ADC のアプリケーションにおいて性能上の制約を最小限に抑えな がら高速データ出力を実現する方法として、LVDS(低電圧差動信 号)を使用する方法が新たに開発されました。
アプリケーション・ノート PDF
AN-586: LVDS Outputs for High Speed A/D Converters  (pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
アプリケーション・ノート PDF
AN-501: アパーチャ不確定性とADCシステム性能  (pdf, 212 kB) アプリケーション・ノート PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
アプリケーション・ノート PDF
AN-345: 低周波回路と高周波回路のグラウンド設計  (pdf, 491 kB)
効果的な設計のためにグラウンド経路と信号経路を理解すること。電流は、抵抗ではなくインピーダンスが最小の経路に流れる・・・
アプリケーション・ノート PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
アプリケーション・ノート PDF
AN-282: サンプル・データ・システムの基本  (pdf, 1606 kB) アプリケーション・ノート PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) アプリケーション・ノート PDF
UG-293: Evaluating the AD9643/AD9613/AD6649/AD6643 Analog-to-Digital Converters  (pdf, 2740 kB) ユーザー・ガイド PDF
使用温度の規定の見方は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
半導体用語集 用語集 HTML

設計支援ツール、モデル、ドライバ & ソフトウェア

タイトル コンテンツの種類 ファイル形式
ADIsimADC™仮想評価ボード
ADIsimADCは、データ・コンバータの多くの重要な仕様(オフセット、ゲイン、サンプル・レート、帯域幅、ジッタ、待ち時間、ACとDCの直線性など)を使用して動作をシミュレートします。これらのモデルには、システム・レベルでコンバータの性能を検証する方法が用意されており、選択したデバイスの適用範囲を決定できます。
設計ツール&シミュレータ HTML
高速A/Dコンバータ(ADC)の評価用ボード/ソフトウェア/ビへイビア・モデル 設計ツール&シミュレータ HTML
AD6649 IBIS Model IBISモデル HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

シンボル&フットプリントアナログ・デバイセズでは、多岐にわたるCADシステムにおいて、簡単に使用することができる、シンボルとフットプリントのデータを提供しています。

関連製品情報 & 実用回路

関連する周辺製品

Suggested Companion Products


Recommended Driver Amplifiers for the AD6649
  • For differential RF/IF, we recommend the ultra low distortion ADL5562.
  • For a fully differential input and output DVGA in digital communications systems, we recommend the ADL5202 or the AD8376.
Recommended Clock Drivers for the AD6649
  • For low jitter performance and integrated VCO, we recommend one of the AD9520-0 or AD9522-0 family of selectable VCO frequencies.
  • For low jitter performance along with on chip PLL and VCO, we recommend the AD9523, AD9523-1 or the AD9524.
Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

Sampleサンプル&購入

価格、パッケージ、入手性

AD6649 モデル一覧
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

AD6649 Evaluation Board
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
AD6649EBZ 製品状況: 製造中 Evaluation Board $ 300.00 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる