製品概要
機能と利点
- Full featured evaluation board for the AD6649
- SPI interface for setup and control
- External or AD9523 clocking option
- Balun/transformer or amplifier input drive options
- LDO regulator power supply
- VisualAnalog and SPI controller software interfaces
製品概要
The AD6649EBZ is an evaluation board for the AD6649, dual 14-bit mixed-signal IF receiver ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD6649.
The AD6649 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
関連資料
-
Visual Analog2015/05/12
-
UG-293: Evaluating the AD9643/AD9613/AD6649/AD6643 Analog-to-Digital Converters2011/11/10PDF2740 kB
-
AD6649 Quick Start Guide2011/06/03PDF522 kB
-
AD6643/AD6649/AD9613/AD9643 Schematics2011/06/03PDF99 kB
-
AD6643/AD6649/AD9613/AD9643 Gerber Files2011/06/03ZIP480 kB