AD8346-EVALZ is 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 1.2 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IP, IN, QP, and QN). The AD8346 output is available at the SMA connector labeled VOUT.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved