AD8347

PRODUCTION

800 MHz TO 2.7 GHz RF / IF Quadrature Demodulator

Viewing:

Overview

  • 800MHz - 2.7GHz RF Input Range
  • Integrated 65dB AGC Amplifiers
  • Integrated Baseband Level Detectors
  • Integrated Baseband Output Amplifiers
  • Single Supply 2.7 to 5.5V with Power Down
  • Quadrature Phase Accuracy 3 degree
  • Amplitude Balance 0.3dB
  • Third Order Intercept IIP3 +12dB
  • Noise Figure 11dB
  • Low LO Drive -10dBm
AD8347
800 MHz TO 2.7 GHz RF / IF Quadrature Demodulator
AD8347 Functional Block Diagram AD8347 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 7
AD9268 PRODUCTION 16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9650 RECOMMENDED FOR NEW DESIGNS

16-Bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)

AD9262 NOT RECOMMENDED FOR NEW DESIGNS 16-Bit, 2.5 MHz/5 MHz/10 MHz, 30 MSPS to 160 MSPS Dual Continuous Time Sigma-Delta ADC
AD9269 RECOMMENDED FOR NEW DESIGNS 16-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9231 PRODUCTION 12-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9258 PRODUCTION 14-Bit, 125 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
AD9251 PRODUCTION 14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
Phase-Locked Loop (PLL) Synthesizers 3
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
RF Amplifiers 9
ADA4950-1 RECOMMENDED FOR NEW DESIGNS Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
ADA4950-2 RECOMMENDED FOR NEW DESIGNS Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADL5565 RECOMMENDED FOR NEW DESIGNS

6 GHz Ultrahigh Dynamic Range Differential Amplifier

AD8366 RECOMMENDED FOR NEW DESIGNS DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
ADA4930-1 RECOMMENDED FOR NEW DESIGNS

Ultralow Noise Drivers for Low Voltage ADCs

ADA4930-2 RECOMMENDED FOR NEW DESIGNS Ultralow Noise Drivers for Low Voltage ADCs
ADRF6510 Obsolete 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8347

AD8347 Evaluation Board

Product Details

AD8347-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8347. The evaluation board integrates a prototype area for a filter design at the mixer outputs, SMA connectors to and from AD8347 with optimized trace routing for improved signal integrity, and requires only a single supply within the range of 2.7 V to 5.5 V.

EVAL-AD8347
AD8347 Evaluation Board

Latest Discussions

Recently Viewed