AD5546:  Current-Output Parallel-Input, 16-Bit Digital-to-Analog Converter

The AD5546/AD5556 are precision 16-/14-bit, low power, current-output, parallel input digital-to-analog converters. They are designed to operate from single +5 V supply with ±10V multiplying ...More

Questions? Contact the DAC Team!

AD5546:  Current-Output Parallel-Input, 16-Bit Digital-to-Analog Converter

Product Description

The AD5546/AD5556 are precision 16-/14-bit, low power, current-output, parallel input digital-to-analog converters. They are designed to operate from single +5 V supply with ±10V multiplying reference for 4-Quadrant outputs.

The built-in 4-Quadrant resistors facilitate the resistance matching and temperature tracking that minimize the numbers of components needed for Multi-Quadrant applications. In addition, the feedback resistor (RFB) also simplifies the I-V conversion with an external buffer.

The AD5546/AD5556 are packaged in compact TSSOP-28 package and the operating temperature ranges from –40ºC to +85ºC.

Features

  • Pin Configuration and Operation Compatible with the 14-Bit AD5556
  • 14-bit Resolution AD5556
  • ±1 LSB DNL
  • ±1 or ±2 LSB INL
  • Low Noise 12nV/vHz
  • Low Power, IDD = 10 µA
  • 0.5 µs Settling Time
  • Built-in RFB Facilitates Voltage Conversion
  • Built-in 4-Quadrant Resistors Allow 0 to 10V, 0 to –10V, or ±10V Outputs
  • 2 mA Full Scale Current ± 20%, with VREF = 10 V
  • Compact TSSOP-28 Packages

Diagrams

AD5546 Diagram
Functional Block Diagram for AD5546

Specifications

Resolution (Bits) 16bit
DAC Update Rate 2MSPS
DAC Settling Time 500ns
# DAC Outputs 1
DAC Type Current Out
DAC Input Format Par
Output FSR (-Vref),(Bip 2Vref),(Bip Vref),(Uni 2Vref),(Uni Vref),User Def. Range/Offset
Ref Int/Ext Ext
Supply Vnom Single(+3),Single(+3.3),Single(+5)
Pwr Diss (Max) 55µW
Package SOP

AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACs

AD5410 - Single Channel, 12-Bit, Serial Input, Current Source DAC

AD5763 - Complete Dual, 16-Bit, High Accuracy, Serial Input, ±5V DACs

AD5765 - Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5V DACs

Subscribe to New Products Feed More
Part# Res (bits) Update Rate Settling Time # Outputs
AD768 16 40MSPS 25ns 1
AD5543 16 2.47MSPS 500ns 1
AD5546 16 2MSPS 500ns 1
AD9777 16 400MSPS 11ns 2
AD5545 16 2MSPS 500ns 2
AD5547 16 2MSPS 500ns 2
AD9754 14 125MSPS 35ns 1
AD5556 14 2MSPS 500ns 1
AD9755 14 300MSPS 11ns 1
AD9764 14 125MSPS 35ns 1
AD9772A 14 160MSPS 11ns 1
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices