Add to Signal Chain Designer

AD9787:  Dual 14-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO

Product Details

The AD9785/AD9787/AD9788 are 12-bit, 14-bit, and 16-bit, high dynamic range TxDAC® devices, respectively, that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications, including complex digital modulation, as well as gain, phase, and offset compensation. The DAC outputs are optimized to interface seamlessly with analog quadrature modulators, such as the ADL537x family from Analog Devices, Inc. A serial peripheral interface (SPI) provides for programming and readback of many internal parameters. Full-scale output current can be programmed over a range of 10 mA to 30 mA. The AD978x family is manufactured on a 0.18 μm CMOS process and operates from 1.8 V and 3.3 V supplies. It is enclosed in a 100-lead TQFP package.

Product Highlights

  1. Low noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals from baseband to high intermediate frequencies.
  2. Proprietary DAC output switching technique enhances dynamic performance.
  3. CMOS data input interface with adjustable setup and hold.
  4. Low power complex 32-bit numerically controlled oscillators (NCOs).

Applications

  • Wireless infrastructure
  • WCDMA, CDMA2000, TD-SCDMA, WiMAX, GSM
  • Digital high or low IF synthesis
  • Transmit diversity
  • Wideband communications
  • LMDS/MMDS, point-to-point

    FEATURES and BENEFITS

    • Analog output: adjustable 8.7 mA to 31.7 mA, RL = 25 Ω to 50 Ω
    • Low power, fine complex NCO allows carrier placement anywhere in DAC bandwidth while adding <300 mW power
    • Auxiliary DACs allow I and Q gain matching and offset control
    • Includes programmable I and Q phase compensation
    • Internal digital upconversion capability
    • Multiple chip synchronization interface
    • High performance, low noise PLL clock multiplier
    • Digital inverse sinc filter
    • 100-lead, exposed paddle TQFP package

    AD9787 Functional Block Diagram

    For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD9787 IBIS Model  (ibs) IBIS Models IBS
    AD9788/7/5-DPG2 FMC Interposer & Evaluation Board / Xilinx ML-605 Reference Design FPGA HDL HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Companion Products

    Suggested Companion Products


    Recommended Quadrature Modulator for the AD9787 Recommended I/V Amplifier for the AD9787 Recommended Clock Drivers for the AD9787 Recommended Power Solutions
    • For selecting voltage regulator products, use ADIsimPower.

    Were these recommendations helpful?

    SampleSample & Buy

    Price, packaging, availability

    AD9787 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    AD9787 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD9787-DPG2-EBZ Status: Production Evaluation Board $300.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close