Product Details

The Evaluation board for the AD5546 contains a SDP-B connection and software allowing the AD5546 to be controlled from a SDP-B board.

 

The Eval-AD5546SDZ board only operates with the SDP-B development board.

System Requirements

  • Windows XP SP2, 32 bit
  • Windows Vista, 32 and 64 bit
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port

Software and Tools

Supporting Boards

  • System Demonstration Platform, SDP-B
    The SDP-B (EVAL-SDP-CB1Z) is the required controller board for this evaluation system. If you have previously purchased an SDP-B, you will not need to purchase another SDP-B Controller board. Evaluation boards requiring the SDP-B will not work with the SDP-S controller board. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

AD5546 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5546SDZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close