Add to Signal Chain Designer

ADF4159:  Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer

Product Details

Product Status:Recommended for New Designs

The ADF4159 is a 13 GHz, fractional-N frequency synthesizer with modulation and both fast and slow waveform generation capability. The part uses a 25-bit fixed modulus, allowing subhertz frequency resolution.

The ADF4159 consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. The Σ-Δ-based fractional interpolator allows programmable fractional-N division. The INT and FRAC registers define an overall N divider as N = INT + (FRAC/225).

The ADF4159 can be used to implement frequency shift keying (FSK) and phase shift keying (PSK) modulation. Frequency sweep modes are also available to generate various waveforms in the frequency domain, for example, sawtooth and triangular wave-forms. The ADF4159 features cycle slip reduction circuitry, which enables faster lock times without the need for modifications to the loop filter.

Control of all on-chip registers is via a simple 3-wire interface. The ADF4159 operates with an analog power supply in the range of 2.7 V to 3.45 V and a digital power supply in the range of 1.62 V to 1.98 V. The device can be powered down when not in use.

Applications

  • FMCW radars
  • Communications test equipment
  • Communications infrastructure

FEATURES and BENEFITS

  • RF bandwidth to 13 GHz
  • High and low speed FMCW ramp generation
  • 25-bit fixed modulus allows subhertz frequency resolution
  • PFD frequencies up to 110 MHz
  • Normalized phase noise floor of −224 dBc/Hz
  • FSK and PSK functions
  • Sawtooth, triangular, and parabolic waveform generation
  • Ramp superimposed with FSK
  • Ramp with 2 different sweep rates
  • Ramp delay, frequency readback, and interrupt functions
  • Programmable phase control
  • 2.7 V to 3.45 V analog power supply
  • 1.8 V digital power supply
  • Programmable charge pump currents
  • 3-wire serial interface
  • Digital lock detect
  • ESD performance: 3000 V HBM, 1000 V CDM

Functional Block Diagram for ADF4159

Additional Qualifications

ADF4159WCCPZ and ADF4159WCCPZ-RL7 are qualified for automotive.

Documentation

Title Content Type File Type
ADF4159: Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer Data Sheet (Rev A, 05/2013) (pdf, 556 kB) Data Sheets PDF
Fundamentals of Frequency Synthesis, Part 2: Direct Digital Synthesis (DDS)
This month we conclude our two-part series on frequency synthesis, with an introduction to Direct Digital Synthesis. We will give a basic review of how a direct digital synthesis system works, touching on the inner workings of the DDS engine at a relatively high level. We will also discuss the tradeoffs between PLL and DDS technology as a base choice for frequency synthesis needs.
Webcasts WEBCAST
UG-476: PLL Software Installation Guide  (pdf, 520 kB) User Guides PDF
Analog Devices Expands its Microwave IC Product Portfolio with New Family of High-Performance Voltage Controlled Oscillators (29 Oct 2012) Press Releases HTML
Analog Devices Debuts Industry’s Highest Performing 13 GHz PLL Synthesizer (18 Jun 2012) Press Releases HTML
Analog Devices Advances RF and Microwave Designs from Bits to Antenna and Back at IMS2012 (18 Jun 2012) Press Releases HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADF4159 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADF4159CCPZ Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Tray, 490 $8.09 $7.49 Y  Material Info Notify Me Purchase Sample
ADF4159CCPZ-RL7 Status: Contact ADI 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 1500 - $7.49 Y  Material Info Notify Me Purchase
ADF4159WCCPZ Status: Pre-Release 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Tray, 490 - - Y  Material Info Notify Me Contact ADI
ADF4159WCCPZ-RL7 Status: Pre-Release 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Auto Reel, 1500 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADF4159 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-ADF4159EB2Z Status: Contact ADI Evaluation board with blank pads for ADI (or compatible) VCO - Yes -
EV-ADF4159EB3Z Status: Contact ADI Evaluation board set up for external VCO board (SMA connected) - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close