Application Notes (10)
- AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB)
- AN-878: High Speed ADC SPI Control Software (pdf, 585 kB)
- AN-877: Interfacing to High Speed ADCs via SPI (pdf, 1594 kB)
- AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs (pdf, 203 kB)
-
AN-812: MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)
(pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit. -
AN-808: Multicarrier CDMA2000 Feasibility
(pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be. - AN-807: Multicarrier WCDMA Feasibility (pdf, 969 kB)
- AN-742: Frequency Domain Response of Switched-Capacitor ADCs (pdf, 401 kB)
- AN-741: Little Known Characteristics of Phase Noise (pdf, 1679 kB)
-
AN-586: LVDS Outputs for High Speed A/D Converters
(pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
Technical Articles (2)
-
Improve The Design Of Your Passive Wideband ADC Front-End Network
As converter technology improves, so does the demand to resolve very high intermediate frequencies (IFs) accurately at high speeds. This poses two challenges: the converter design itself and the front-end design that couples the signal content to the converter. Even if the converter itself is excellent, the front end must be able to preserve the signal quality too.
(Electronic Design, 3/26/2010) - MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
Data Sheets (1)
Glossary (1)
Overview (1)
User Guides (1)