AD9650
RECOMMENDED FOR NEW DESIGNS16-Bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
- Part Models
- 10
- 1ku List Price
- Starting From $78.26
Overview
- 1.8 V analog supply operation
- 1.8 V CMOS or LVDS output supply
- SNR
- 82 dBFS at 30 MHz input and 105 MSPS data rate
- 83 dBFS at 9.7 MHz input and 25 MSPS data rate
- SFDR
- 90 dBc at 30 MHz input and 105 MSPS data rate
- 95 dBc at 9.7 MHz input and 25 MSPS data rate
- Low power
- 328 mW per channel at 105 MSPS
- 119 mW per channel at 25 MSPS
- Integer 1-to-8 input clock divider
- See data sheet for additional features
AD9650-EP supports defense and aerospace applications (AQEC standard)
- Download AD9650-EP data sheet (pdf)
The AD9650 is a dual, 16-bit, 25 MSPS/65 MSPS/80 MSPS/ 105 MSPS analog-to-digital converter (ADC) designed for digitizing high frequency, wide dynamic range signals with input frequencies of up to 300 MHz.
The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth, differential sample-and-hold analog input amplifiers, and shared integrated voltage reference, which eases design considerations. A duty cycle stabilizer is provided to compensate for variations in the ADC clock duty cycle, allowing the converters to maintain excellent performance.
The ADC output data can be routed directly to the two external 16-bit output ports or multiplexed on a single 16-bit bus. These outputs can be set to either 1.8 V CMOS or LVDS.
Flexible power-down options allow significant power savings, when desired.
Programming for setup and control is accomplished using a 3-wire SPI-compatible serial interface.
The AD9650 is available in a 64-lead LFCSP and is specified over the industrial temperature range of −40°C to +85°C.
PRODUCT HIGHLIGHTS
- On-chip dither option for improved SFDR performance with low power analog input.
- Proprietary differential input that maintains excellent SNR performance for input frequencies up to 300 MHz.
- Operation from a single 1.8 V supply and a separate digital output driver supply accommodating 1.8 V CMOS or LVDS outputs.
- Standard serial port interface (SPI) that supports various product features and functions, such as data formatting (offset binary, twos complement, or gray coding), enabling the clock DCS, power-down, and test modes.
- Pin compatible with the AD9268 and other dual families, AD9269, AD9251, AD9231, and AD9204. This allows a simple migration across resolutions and bandwidth.
APPLICATIONS
- Industrial instrumentation
- X-Ray, MRI, and ultrasound equipment
- High speed pulse acquisition
- Chemical and spectrum analysis
- Direct conversion receivers
- Multimode digital receivers
- Smart antenna systems
- General-purpose software radios
Documentation
Data Sheet 2
User Guide 2
Application Note 7
Technical Articles 2
Evaluation Design File 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9650BCPZ-105 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650BCPZ-25 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650BCPZ-65 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650BCPZ-80 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650BCPZRL7-105 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650BCPZRL7-25 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650BCPZRL7-65 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650BCPZRL7-80 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9650USVZ-105EP | TQFP_EP | ||
| AD9650USVZR7-105EP | TQFP_EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9650BCPZ-105 | PRODUCTION | |
| AD9650BCPZ-25 | PRODUCTION | |
| AD9650BCPZ-65 | PRODUCTION | |
| AD9650BCPZ-80 | PRODUCTION | |
| AD9650BCPZRL7-105 | PRODUCTION | |
| AD9650BCPZRL7-25 | PRODUCTION | |
| AD9650BCPZRL7-65 | PRODUCTION | |
| AD9650BCPZRL7-80 | PRODUCTION | |
|
Dec 23, 2015 - 14_0247 Assembly Transfer of Selected 12x12 TQFP_EP Pre-Plated Frame (PPF) Products to Amkor Philippines |
||
| AD9650USVZ-105EP | PRODUCTION | |
| AD9650USVZR7-105EP | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 6 | ||
| AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
| AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
| AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
| AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
| Differential Amplifiers 3 | ||
| ADA4937-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Dual) |
| ADA4938-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Dual) |
| ADL5561 | RECOMMENDED FOR NEW DESIGNS |
2.9 GHz Ultralow Distortion RF/IF Differential Amplifier |
| RF Amplifiers 2 | ||
| AD8376 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion IF Dual VGA |
| ADL5562 | RECOMMENDED FOR NEW DESIGNS | 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier |
| Variable Gain Amplifiers (VGA) 1 | ||
| AD8372 | RECOMMENDED FOR NEW DESIGNS | 41 dB Range, 1 dB Step Size, Programmable Dual VGA |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolS-Parameter 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool