ADuCM362

RECOMMENDED FOR NEW DESIGNS

Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3

Viewing:

Part Details

  • Pin compatible with the ADuCM360/ADuCM361
  • Analog input/output
    • Dual 24-bit ADCs
    • Programmable ADC output rate (3.5 Hz to 3.906 kHz)
    • Simultaneous 50 Hz/60 Hz noise rejection
      • At 50 SPS continuous conversion mode
      • At 16.67 SPS single conversion mode
  • Flexible input mux for input channel selection to both ADCs
  • Two 24-bit multichannel ADCs (ADC0 and ADC1)
    • 6 differential or 12 single-ended input channels
    • 4 internal channels for monitoring DAC, temperature sensor, IOVDD/4, and AVDD/4 (ADC1 only)
    • Programmable gain (1 to 128)
    • Gain of 1 with input buffer on/off supported
    • RMS noise: 52 nV at 3.53 Hz, 200 nV at 50 Hz
  • Programmable sensor excitation current sources
  • On-chip precision voltage reference
    • Two external reference options supported by both ADCs
  • Single 12-bit voltage output DAC
    • NPN mode for 4 mA to 20 mA loop applications
  • Microcontroller
    • ARM Cortex-M3 32-bit processor
    • Serial wire download and debug
    • Internal watch crystal for wake-up timer
    • 16 MHz oscillator with 8-way programmable divider
  • Memory
    • Up to 256 kB Flash/EE memory, 24 kB SRAM
    • In-circuit debug/download via serial wire and UART
  • See Data Sheet for additional information

ADuCM362-EP Supports defense and aerospace applications (AQEC standard)

  • Download ADuCM362-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/21606 DSCC Drawing Number
ADuCM362
Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3
ADuCM362 Functional Block Diagram ADuCM362-363 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Analog to Digital Converters (ADCs) 1
ADT7410 PRODUCTION ±0.5°C Accurate, 16-Bit Digital I2C Temperature Sensor
Digital to Analog Converters (DACs) 3
AD5412 PRODUCTION Single Channel, 12-Bit, Current Source & Voltage Output DAC, HART Connectivity
AD5422 PRODUCTION Single Channel, 16-Bit, Current Source & Voltage Output DAC, HART Connectivity
AD5421 PRODUCTION 16-Bit, Serial Input, Loop-Powered, 4mA to 20mA DAC
Interface Transceivers & Isolators 1
ADUM1441 RECOMMENDED FOR NEW DESIGNS Micropower Quad-Channel Digital Isolator, Default High (3/1 Channel Directionality)
Switching Regulators & Controllers 1
ADP2360 RECOMMENDED FOR NEW DESIGNS 50 mA, 60 V, High Efficiency Buck Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuCM362-ADuCM363

ADuCM362 and ADuCM363 Evaluation Board

Features and Benefits

  • ADuCM362/ADuCM363 evaluation board
  • 2 power supply options: 5 V from a USB port connected to the Segger J-Link OB emulator or 1.8 V to 3.6 V from an external power supply
  • On-board resistance temperature detector (RTD) for temperature measurements
  • Access to all analog and digital pins
  • Power and general-purpose LEDs
  • Reset and download push-buttons
  • 8-pin connector to the Segger J-Link OB emulator
  • 32.768 kHz external crystal

Product Details

The ADuCM362/ADuCM363 development system allows evaluation of ADuCM362 or ADuCM363 silicon. This quick start guide introduces the support features and tools supplied with the ADuCM362/ADuCM363 evaluation kit. In addition, this guide describes how to connect the evaluation hardware.

The getting started guide works as a tutorial, providing instructions on how to download third party evaluation software tools. Instructions are also provided on how to load code examples supplied with the software tools.

The ADuCM362 is a fully integrated, 4 kSPS, 24-bit data acquisition system that incorporates dual, high performance multichannel sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), a 32-bit ARM® Cortex®-M3 processor, and Flash/EE memory on a single chip.

The ADuCM362 is designed for direct interfacing to external precision sensors in both wired and battery-powered applications. The ADuCM363 contains all the features of the ADuCM362 except for the ADC0, which is removed.

This guide gives users the ability to generate and download user code for use in unique end system requirements.

Complete specifications for the ADuCM362/ADuCM363 are provided in the ADuCM362/ADuCM363 data sheet and should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADuCM362-ADuCM363
ADuCM362 and ADuCM363 Evaluation Board
EVAL-ADUCM362QSPZ_ANGLE-web EVAL-ADUCM362QSPZ_BOTTOM-web EVAL-ADUCM362QSPZ_TOP-web ADuCM362-363-Getting-Started-Guide Image

Reference Designs

NDIR Gas Sensing Circuit
CN0338 Circuits from the lab

NDIR Thermopile-Based Gas Sensing Circuit

Features and Benefits

  • Gas sensor based on NDIR
  • Optimized for CO2
  • Arduino shield form factor for rapid prototyping
Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
ADuCM360 as a Temperature Monitor Controller with a Thermocouple Interface
CN0300 Circuits from the lab

12-Bit, 4-20mA Loop-Powered Thermocouple Measurement System Using ARM Cortex-M3

Features and Benefits

  • T-type thermocouple measurement system, to loop powered 4-20mA output
  • Typical temperature range of -200 C to +400 C
  • Single chip solution using a Cortex processing core
  • Cold junction compensation
ADuCM360 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0319 Circuits from the lab

14-Bit, 4-20 mA, Loop Powered, Thermocouple Temperature Measurement System Using ARM Cortex-M3

Features and Benefits

  • 4-20mA thermocouple temperature monitor
  • Cold junction compensation
  • Loop powered
ADuCM360/ADuCM361 as a Temperature Monitor Controller with a Thermocouple Interface
CN0221 Circuits from the lab

USB - Based, Thermocouple Temperature Measurement System Using ARM Cortex - M3

Features and Benefits

  • Typical temperature range of -200 C to +400 C
  • Precision Cortex M3 analog microcontroller with 24-bit sigma-delta ADC
  • T-type thermocouple measurement system with cold junction compensation
  • Single chip solution
4 mA to 20 mA, Loop Powered Field Instrument
CN0267 Circuits from the lab

Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface

Features and Benefits

  • Complete 4mA to 20mA loop powered field instrument
  • HART compliant interface
  • Registered by HART Communication Foundation (HFC)
  • Low power, small footprint
CN0338
NDIR Thermopile-Based Gas Sensing Circuit
NDIR Gas Sensing Circuit
CN0338 Evaluation Board
CN0338 Evaluation Board - Bottom View
CN0338 Evaluation Board - Top View
CN0359
Fully Automatic High Performance Conductivity Measurement System
Figure 1. High Performance Conductivity Measurement System
CN0359 - Top View
CN0359 - Bottom View
CN0300
12-Bit, 4-20mA Loop-Powered Thermocouple Measurement System Using ARM Cortex-M3
ADuCM360 as a Temperature Monitor Controller with a Thermocouple Interface
CN0319
14-Bit, 4-20 mA, Loop Powered, Thermocouple Temperature Measurement System Using ARM Cortex-M3
ADuCM360 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0221
USB - Based, Thermocouple Temperature Measurement System Using ARM Cortex - M3
ADuCM360/ADuCM361 as a Temperature Monitor Controller with a Thermocouple Interface
CN0267
Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface
4 mA to 20 mA, Loop Powered Field Instrument

Latest Discussions

Recently Viewed