デジタル・パワーシステム・マネージメント機能を備えたデュアル13A/シングル26A μModuleレギュレータ
データセンターやサーバー・ファームは、ASIC、FPGA、CPUなどの大量のデジタル電子デバイスで構成されています。ボード・レベルに至るすべてのノードの給電、消費電力のモニタリングおよびマージニングは、今日のシステムの設計者が直面する困難な課題です。これらのシステムのフォルト管理、柔軟な電源シーケンシング、動作中の変更およびデバッグでは、基板実装電源に対する新たな方法、つまりデジタル・パワーシステム・マネージメント(DPSM)機能を備えたDC/DC変換の導入を必要とします。LTM4676は、I2Cベースのインタフェースを備えた、デュアル13A/シングル26A出力の降圧DC/DC µModule(マイクロモジュール)レギュレータで、今日のデジタル電子デバイスの給電、ならびに組込みシステムやインテリジェント・プラットフォーム・マネージメント・インタフェース(IPMI)機能を備えた基板実装コントローラ(BMC)との通信に適しています。LTM4676は、全温度範囲でのDC出力誤差が±1%、電流読み出し精度が±2.5%で、16ビット・デルタシグマADCとEEPROMを内蔵しており、クラス最高レベルのアナログ・スイッチング・レギュレータの性能と高精度ミックスド・シグナル・データ変換機能を兼ね備えています。LTM4676は、DPSMの課題に対処し、小型の16mm x 16mm x 5mm BGAパッケージで強力な「デジタル機能が向上した」DC/DCソリューションを提供します。
LTM4676 製品詳細ページデジタル・パワーシステム・マネージメント機能を備えたデュアル13A/シングル26A μModuleレギュレータ
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}