RTD TechClip
LTC2983は高精度で使いやすい万能温度測定システムです。RTDに直接インタフェースすることができ、励起電流を与え、RTDを同時に測定して抵抗値を検出し、その結果を摂氏または華氏で報告します。外部のリファレンス、バッファ、またはレベル・シフト回路は不要です。これには標準的RTD用の直線化データが含まれています。あるいは表データを使ってカスタムRTD用にプログラムすることができます。それぞれの結果にはセンサ固有のフォルト・データが含まれます。
LTC2983は20個のアナログ入力を備えており、それらは広くPT-10、50、100、200、500、1000、およびNI-120タイプのRTD、さらに熱電対、ダイオード、およびサーミスタをデジタル化するように設定することができます。熱電対やサーミスタに対するLTC2983のユニークな機能については、このシリーズの他のビデオを参照してください。
LTC2983は20個のアナログ入力を備えており、それらは広くPT-10、50、100、200、500、1000、およびNI-120タイプのRTD、さらに熱電対、ダイオード、およびサーミスタをデジタル化するように設定することができます。熱電対やサーミスタに対するLTC2983のユニークな機能については、このシリーズの他のビデオを参照してください。