ADXL362 Micropower, 3-Axis, MEMS Accelerometer

2012年05月31日

The ADXL362 consumes 2 μA @ 100 Hz in full measurement mode, and only 300 nA in motion sensing wake-up mode. In addition to its native low-power operation, the ADXL362 has additional features that enable system-level power efficiency.

Visit the ADXL362 Product Page

ADXL362 Micropower, 3-Axis, MEMS Accelerometer

2012年05月31日
The ADXL362 consumes 2 μA @ 100 Hz in full measurement mode, and only 300 nA in motion sensing wake-up mode. In addition to its native low-power operation, the ADXL362 has additional features that enable system-level power efficiency.
Visit the ADXL362 Product Page
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成