Vibration Sensing Solutions
Vibration sensing is a critical measurement modality and the key predictive variable used to monitor and detect potential issues within rotating equipment. Early in the life cycle, these vibrations tend to be exceedingly small, so precision measurement is critical for early detection.
Analog Devices offers a complete line of vibration sensing components and solutions that provide an exceptional combination of high accuracy and robustness for condition-based monitoring (CBM), predictive maintenance, and other vibration applications.
Value and Benefits
- High Performance Sensing: MEMS accelerometers deliver leading power, noise, bandwidth, and temperature specs.
- Integrated Features: Self-test, peak acceleration, spectral alarms, FFTs, and data storage.
- Robust Design: DC response, shock tolerant to 10,000g, smaller than piezoelectric devices.
- Faster Development: Reference designs support wired and wireless solutions.
Solution Resources
Piezoelectric Accelerometers
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
MEMS Capacitive Accelerometers
Low Noise, Wide Bandwidth, MEMS Accelerometer
Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers with Digital Output
Interactive Signal Chains
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}