LTC4417

RECOMMENDED FOR NEW DESIGNS

Prioritized PowerPath Controller

Viewing:

Overview

  • Selects Highest Priority Supply from Three Inputs
  • Blocks Reverse and Cross Conduction Currents
  • Wide Operating Voltage Range: 2.5V to 36V
  • –42V Protection Against Reverse Battery Connection
  • Fast Switchover Minimizes Output Voltage Droop
  • Low 28μA Operating Current
  • <1μA Current Draw from Supplies Less than VOUT
  • 1.5% Input Overvoltage/Undervoltage Protection
  • Adjustable Overvoltage/Undervoltage Hysteresis
  • P-Channel MOSFET Gate Protection Clamp
  • Cascadable for Additional Input Supplies
  • 24-Lead Narrow SSOP and 4mm × 4mm QFN Packages
LTC4417
Prioritized PowerPath Controller
LTC4417 Application Circuit LTC4417 Performance Graph LTC4417 Pin Configuration LTC4417 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 3
LTC4352 RECOMMENDED FOR NEW DESIGNS Low Voltage Ideal Diode Controller with Monitoring
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LTC2952 RECOMMENDED FOR NEW DESIGNS Pushbutton PowerPath Controller with Supervisor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4417

LTC4417 PowerPath Controller Design Tool -BETA

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1717A

LTC4417CUF Demoboard : Prioritized PowerPath Controller

Product Details

DC1717A: Demo Board for the LTC4417 Prioritized PowerPath Controller.


 


eval board
DC1717B

LTC4417 | Prioritized PowerPath™ Controller

Product Details

Demonstration circuit DC1717B uses the LTC4417 to arbitrate between three input supply rails, selecting the highest priority, valid supply to power the load. The rail’s priority is defined by the input connection (V1-V3). Each rail has overvoltage and undervoltage thresholds set by external resistors. If the highest priority rail voltage falls out of the defined window (overvoltage or undervoltage), the rail with the next highest priority, which is valid, is enabled and powers the load. Two or more LTC4417s can be cascaded to provide switchover between more than three rails.

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

DC1717A
LTC4417CUF Demoboard : Prioritized PowerPath Controller
DC1717A Demo Board DC1717A Demo Board DC1717A Demo Board DC1717A Demo Board DC1717A - Schematic
DC1717B
LTC4417 | Prioritized PowerPath™ Controller
DC1717B Board Photo Angle DC1717B Board Photo Top DC1717B Board Photo Bottom
AD-JUPITER-EBZ
Software-Defined Radio
AD-JUPITER-EBZ Board Photo Angle View AD-JUPITER-EBZ Board Photo Top View AD-JUPITER-EBZ Board Photo Back View AD-JUPITER-EBZ Block Diagram

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design
Portable Radio Reference Design Block Diagram
Final Enclosure of the ADRV-PACKRF

Latest Discussions

Recently Viewed