LT1963

PRODUCTION

1.5A, Low Noise, Fast Transient Response LDO Regulators

Viewing:

Overview

  • Optimized for Fast Transient Response
  • Output Current: 1.5A
  • Dropout Voltage: 340mV
  • Low Noise: 40μVRMS (10Hz to 100kHz)
  • 1mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5V, 1.8V, 2.5V, 3.3V
  • Adjustable Output from 1.21V to 20V
  • <1μA Quiescent Current in Shutdown
  • Stable with 10μF Output Capacitor
  • Reverse Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • 5-Lead TO-220, DD, 3-Lead SOT-223, 8-Lead SO and 16-Lead TSSOP Packages

The LT1963 series are low dropout regulators optimized for fast transient response. The devices are capable of supplying 1.5A of output current with a dropout voltage of 340mV. Operating quiescent current is 1mA, dropping to <1μA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the LT1963 regulators have very low output noise which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21V to 20V. The LT1963 regulators are stable with output capacitors as low as 10µF. Internal protection circuitry includes reverse battery protection, current limiting, thermal limiting and reverse current protection. The devices are available in fixed output voltages of 1.5V, 1.8V, 2.5V, 3.3V and as an adjustable device with a 1.21V reference voltage. The LT1963 regulators are available in 5-lead TO-220, DD, 3-lead SOT-223, 8-lead SO, and Exposed Pad 16-lead TSSOP packages.

Features
LT1963 -
LT1963A Stable With Ceramic Output Capacitors

Applications

  • 3.3V to 2.5V Logic Power Supplies
  • Post Regulator for Switching Supplies

LT1963
1.5A, Low Noise, Fast Transient Response LDO Regulators
3.3V to 2.5V Regulator Dropout Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1963
  • LT1963-1.5
  • LT1963-1.8
  • LT1963-2.5
  • LT1963-3.3
  • LT1963A
  • LT1963A-1.5
  • LT1963A-1.8
  • LT1963A-2.5
  • LT1963A-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC367A

LT1963ES8 Demo Board | Low Noise LDO Regulator, 2.5V ≤ VIN ≤ 20V, VOUT = 1.21V/1.5V/1.8V/2.5V/3.3V @ 1.5A

Product Details

Demonstration circuit DC367A is a low noise micropower voltage regulator using the 1.5A LT1963 in the 8-lead SO package. These circuits are used primarily in voltage controlled oscillators, RF power supplies and, in larger systems, as local regulators. The DC367 has an input voltage range of 2.5V to 20V and provides a jumper-selectable 1.2V/1.5V/1.8V/2.5V/3.3V output at 1.5A.

DC367A
LT1963ES8 Demo Board | Low Noise LDO Regulator, 2.5V ≤ VIN ≤ 20V, VOUT = 1.21V/1.5V/1.8V/2.5V/3.3V @ 1.5A
DC367A Evaluation Board DC367A Evaluation Board - Top View DC367A Evaluation Board - Bottom View DC367A - Schematic

Reference Designs

DK-DSP-3C120N Dev Kit
Altera DSP Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR4 Stratix IV Board
Terasic TR4 Stratix IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
View 1
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-3C120N Dev Kit
Altera Cyclone III FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-EMB-3C120N Dev Kit
Altera Embedded Systems Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera DSP Development Kit, Cyclone III Edition
DK-DSP-3C120N Dev Kit
LTC Parts List
DK-DSP-3C120N Block Diagram
DK-DSP-3C120N Power Tree
Terasic TR4 Stratix IV Board
TR4 Stratix IV Board
LTC Parts List
TR4 Stratix IV Block Diagram
TR4 Stratix IV Power Tree
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition
View 1
View 2
LTC Parts List
DK-N2EVAL-3C25N Block Diagram
Altera Cyclone III FPGA Development Kit
DK-DEV-3C120N Dev Kit
LTC Parts List
DK-DEV-3C120N Block Diagram
DK-DEV-3C120N Power Tree
Altera Embedded Systems Development Kit, Cyclone III Edition
DK-EMB-3C120N Dev Kit
DK-EMB-3C120N Block Diagram
DK-EMB-3C120N Power Tree

Latest Discussions

Recently Viewed