High Speed ADCs
Analog Devices’ high speed analog-to-digital converters (ADCs) offer the best performance and highest sampling speed on the market. The product offerings include high IF ADCs (10 MSPS to 125 MSPS),
Go to Product Selection Table
Viewing:
Products in Category
AD4885
RECOMMENDED FOR NEW DESIGNS
Dual-Channel 16-Bit, 10MSPS, SAR ADC with Analog Front End
ADuM7802
RECOMMENDED FOR NEW DESIGNS
25MHz Isolated ADC with Sigma-Delta Modulated Bit Stream Output
AD4883
RECOMMENDED FOR NEW DESIGNS
Dual-Channel 16-Bit, 40MSPS, SAR ADC with Analog Front End
ADuM7812
RECOMMENDED FOR NEW DESIGNS
50MHz Isolated ADC with Sigma-Delta Modulated Bit Stream Output
AD9217
RECOMMENDED FOR NEW DESIGNS
12-Bit, 6 GSPS/10.25 GSPS, RF Analog-to-Digital Converter
AD4082
RECOMMENDED FOR NEW DESIGNS
20-Bit, 10 MSPS, Low Noise, Low Power SAR ADC
AD4085
RECOMMENDED FOR NEW DESIGNS
16-Bit, 10 MSPS, Low Noise, Low Power SAR ADC
AD4088
RECOMMENDED FOR NEW DESIGNS
14-Bit, 10 MSPS, Low Noise, Low Power SAR ADC
AD4880
RECOMMENDED FOR NEW DESIGNS
Dual Channel 20-Bit, 40 MSPS, SAR ADC with Analog Front End
ADuM7811
RECOMMENDED FOR NEW DESIGNS
Isolated ADC with Sigma-Delta Modulated Bit Stream Output
High Speed Signal Processing: Making Space in a Crowded Spectrum
The airwaves are getting crowded, and system designers are looking to untapped portions of the frequency spectrum to support higher bandwidths and millimeter wave (mmW) technologies. New capabilities and features become possible as system designers in aerospace and defense, communication infrastructure, and instrumentation learn to leverage more of the frequency spectrum and create a better user experience.
High Speed Signal Processing: Making Space in a Crowded Spectrum
The airwaves are getting crowded, and system designers are looking to untapped portions of the frequency spectrum to support higher bandwidths and millimeter wave (mmW) technologies. New capabilities and features become possible as system designers in aerospace and defense, communication infrastructure, and instrumentation learn to leverage more of the frequency spectrum and create a better user experience.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}