ADA4356
RECOMMENDED FOR NEW DESIGNSProgrammable Transimpedance, Current to Bits Receiver μModule
- Part Models
- 1
- 1ku List Price
- Starting From $163.29
Overview
- High performance, current input, data-acquisition μModule that includes
- Programmable-gain transimpedance amplifier (PGTIA)
- Fully differential amplifier (FDA)
- Programmable analog low-pass filter (LPF)
- 14-bit 125MSPS ADC
- Three selectable gains
- Integrated 1.8V LDO for the ADC
- Small form factor: 12.00mm × 6.00mm BGA
- Operation from a single 3.3V supply
- PGTIA selectable gains single 20ns pulse sensitivity
- TZ = 133kΩ, 250nA to 10μA
- TZ = 11kΩ, 1μA to 100μA
- TZ = 4.54kΩ, 10μA to 300μA
- Optional external current divider circuit enables current detections up to 60mA
- Fast input overload recovery
- Analog filter for noise reduction and anti-alias filtering
- Selectable 1.0MHz and 100MHz LPF bandwidth
- Low input referred current noise: 3.5nA RMS
- TZ = 133kΩ, 1MHz analog filter
- 14-bit ADC with sample rate up to 125MSPS
- Serial LVDS data output
- Serial peripheral interface (SPI) controls
- Quiescent power: 546mW, LDO enabled
- Temperature range: −40°C to +85°C
The ADA4356 is a low-noise, wide dynamic-range, current input, analog-to-digital converter (ADC) μModule. For space savings in size conscious applications, the ADA4356 includes all the required active and passive components to realize a complete current-to-bits data-acquisition solution with programmable gain and filter characteristics.
The high-speed transimpedance amplifier (TIA) front-end amplifier in the ADA4356 supports 20ns pulse widths, which allows high spatial resolution for the ToF measurements, and exhibits fast overdrive recovery from large input signals. The ADA4356 includes three selectable TIA feedback resistor values for programmable TIA gain.
An internal analog low-pass filter offers either 100MHz or 1MHz cutoff frequencies to reduce broadband noise and serve as an anti-aliasing filter for the ADC inputs. For lower bandwidth signals, the 1MHz filter configuration offers additional noise reduction.
Following the TIA and filter blocks, a 14-bit pipeline ADC converts the analog signal at 125MSPS and outputs the digitized signals through two serial, low voltage, differential signaling (LVDS) data lanes operating at rates up to 1GBPS per lane. The data clock output (DCO) operates at frequencies of up to 500MHz and supports double data rate (DDR) operation.
APPLICATIONS
- Time of flight (ToF)
- Current to bits conversion
- Range finder
- Fiber optic sensing
- Optical time domain reflectometry (OTDR)
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADA4356ABCZ | 84-Ball CSP-BGA (12mm x 6mm x 1.5mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| LT3045 | RECOMMENDED FOR NEW DESIGNS | 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADA4356
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADA4356 yet. Have something to say?
Start a Discussion on EngineerZone®