ADP151

PRODUCTION

Ultralow Noise, 200 mA, CMOS Linear Regulator

Viewing:

Overview

  • Ultralow noise: 9 μV rms
  • No noise bypass capacitor required
  • Stable with 1 μF ceramic input and output capacitors
  • Maximum output current: 200 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low quiescent current
    • IGND = 10 μA with IOUT = 0 μA
    • IGND = 265 μA with IOUT = 200 mA
  • Low shutdown current: <1 μA
  • Low dropout voltage: 135 mV at IOUT = 200 mA
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2.5%
  • 16 fixed output voltage options: 1.1 V to 3.3 V
  • PSRR performance of 70 dB at 10 kHz
  • Current-limit and thermal overload protection
  • Logic controlled enable
  • Internal pull-down resistor on EN input
  • 5-lead TSOT package
  • 6-lead LFCSP package
  • 4-ball, 0.4 mm pitch WLCSP
  • AEC-Q100 qualified for automotive applications
ADP151-EP supports defense and aerospace applications (AQEC standard)
  • Download ADP151-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12666 DSCC Drawing Number

The ADP151 is an ultralow noise, low dropout (LDO) linear regulator that operates from 2.2 V to 5.5 V and provides up to 200 mA of output current. The low 135 mV dropout voltage at 200 mA load improves efficiency and allows operation over a wide input voltage range.

Using an innovative circuit topology, the ADP151 achieves ultralow noise performance without the necessity of a bypass capacitor, making the device ideal for noise-sensitive analog and RF applications. The ADP151 also achieves ultralow noise performance without compromising the power supply rejection ratio (PSRR) or transient line and load performance. The low 265 μA of operating supply current at 200 mA load makes the ADP151 suitable for battery-operated portable equipment.

The ADP151 also includes an internal pull-down resistor on the EN input.

The ADP151 is specifically designed for stable operation with tiny 1 μF, ±30% ceramic input and output capacitors to meet the requirements of high performance, space constrained applications.

The ADP151 is capable of 16 fixed output voltage options, ranging from 1.1 V to 3.3 V.

Short-circuit and thermal overload protection circuits prevent damage in adverse conditions. The ADP151 is available in tiny 5-lead TSOT, 6-lead LFCSP, and 4-ball, 0.4 mm pitch, halide-free WLCSP packages for the smallest footprint solution to meet a variety of portable power application requirements.

APPLICATIONS

  • RF, voltage controlled oscillator (VCO), and phase locked loop (PLL) power supplies
  • Mobile phones
  • Digital camera and audio devices
  • Portable and battery-powered equipment
  • Post dc-to-dc regulation
  • Portable medical devices
  • Automotive

ADP151
Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP151 Application Circuit ADP151 Application Circuit ADP151 Application Circuit ADP151 Pin Configuration ADP151 Pin Configuration ADP151 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM7160 RECOMMENDED FOR NEW DESIGNS Ultralow Noise, 200 mA, Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP151-1.1
  • ADP151-1.2
  • ADP151-1.5
  • ADP151-1.8
  • ADP151-2.5
  • ADP151-2.6
  • ADP151-2.75
  • ADP151-2.8
  • ADP151-2.85
  • ADP151-3.0
  • ADP151-3.3

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

EVAL-ADP151

ADP151 Evaluation Board

Features and Benefits

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit&tm;. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications
AD-FMCOMMS1-EBZ Block Diagram
EVAL-ADP151
ADP151 Evaluation Board

Reference Designs

Simplified Block Diagram Showing the ADAS1000 as Used in a Typical 4-Electrode + RLD or 5-Lead Configuration
CN0308 Circuits from the lab

Powering an ECG Front End in Battery Powered Patient Monitoring Applications

Features and Benefits

  • Completely integrated ECG front end
  • Low power
  • Low noise
LVDT Signal Conditioning Circuit
CN0371 Circuits from the lab

Low Power LVDT Signal Conditioner with Synchronous Demodulation

Features and Benefits

  • LVDT Signal Conditioner
  • Low Power
  • Synchronous Detection
Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN-0537 Block Diagram
CN0537 Circuits from the lab

Multistandard Verified Smoke Detector Solution

Features and Benefits

The CN0537 reference design includes a complete data and software offering designed to accelerate smoke/fire detection application development.

The Data (ADSW-SMOKEDATA-PRODLIC) package provides an extensive (1000+) smoke dataset taken at UL-217 certified facilities for those who wish to develop their own algorithm. It includes the CN0537 source code for initialization, calibration, environmental compensation, data pre-processing - but excludes the detection algorithm.

The Algorithm (ADSW-SMOKEALGO-PRODLIC) package includes everything in the Data package and adds a UL certified smoke detection algorithm and associated algorithm project files.

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2020-09-29 02:12
    CN0537: Smoke Detection Reference Design to Meet New Smoke Regulations
  • lazy blur
    VIDEO · 2020-12-24 02:21
    CN0537:用于满足新烟雾探测规定的烟雾探测参考设计
Block Diagram of the Translation Loop Synthesizer
CN0369 Circuits from the lab

Translation Phase Locked Loop Synthesizer with Low Phase Noise

Features and Benefits

  • Translation Loop Synthesizer 
  • 5GHz to 5.4GHz RF Output 
  • Low Phase Noise
CN0308
Powering an ECG Front End in Battery Powered Patient Monitoring Applications
Simplified Block Diagram Showing the ADAS1000 as Used in a Typical 4-Electrode + RLD or 5-Lead Configuration
CN0371
Low Power LVDT Signal Conditioner with Synchronous Demodulation
LVDT Signal Conditioning Circuit
CN0371 Hardware
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input
Functional Block Diagram of Universal Power Supply Module
Photograph of EVAL-CN0190-EB1Z Universal Power Supply
CN0537
Multistandard Verified Smoke Detector Solution
CN-0537 Block Diagram
EVAL-CN0537-ARDZ - Angle View
EVAL-CN0537-ARDZ - Top View
CN0369
Translation Phase Locked Loop Synthesizer with Low Phase Noise
Block Diagram of the Translation Loop Synthesizer
EVAL-CN0369-SDPZ PCB Photo

Latest Discussions

Recently Viewed