ADG794
PRODUCTIONLow Voltage, 300 MHz Quad 2:1 Mux Analog HDTV Audio/Video Switch
- Part Models
- 4
- 1ku List Price
- Starting From $1.14
Overview
- Bandwidth: 300 MHz
- Low Insertion Loss and on Resistance: 5 Ω typical
- On Resistance Flatness: 0.68 Ω Typical
- Single 3 V/5 V Supply Operation
- Low Quiescent Supply Current: 1 nA Typical
- TTL/CMOS Compatible
- Fast switching times: tON, 7 ns; tOFF, 5 ns
- ESD protection
2 kV human body model (HBM)
200 V machine model (MM)
1 kV field-induced charged device model (FICDM)
The ADG794 is a monolithic CMOS device comprising four 2:1 multiplexer/demultiplexers with high impedance outputs. The CMOS process provides low power dissipation yet gives high switching speed and low on resistance. The on-resistance variation is typically less than 1.2 Ω over the input signal range.
The bandwidth of the ADG794 is typically 300 MHz and this, coupled with low distortion (typically 0.68%), makes the part suitable for switching analog audio/video signals.
The ADG794 operates from a single 3.3 V/5 V supply and is TTL logic compatible. The switches are controlled by the logic inputs IN and EN as shown in Table 4. The EN pin allows the user to disable all switches.
These switches conduct equally well in both directions when on. In the off condition, signal levels up to the supplies are blocked. The ADG794 switches exhibit break-before-make switching action.
The ADG794 is available in a 16-pin QSOP package.
PRODUCT HIGHLIGHTS
- Wide bandwidth: 300 MHz.
- Ultralow power dissipation.
- Crosstalk: −70 dB (typical) at 10 MHz.
- Off isolation: −65 dB (typical) at 10 MHz.
- ESD protection tested as per ESD Association Standards:
2 kV HBM (ANSI/ESD STM5.1-2001)
200 V MM (ANSI/ESD STM5.2-1999)
1 kV FICDM (ANSI/ESD STM5.3.1-1999)
APPLICATIONS
- RGB switches
- HDTV
- DVD-R
- Audio/video switches
Documentation
Data Sheet 1
Application Note 3
Circuit Note 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG794BRQZ | 16-Lead QSOP | ||
| ADG794BRQZ-500RL7 | 16-Lead QSOP | ||
| ADG794BRQZ-REEL | 16-Lead QSOP | ||
| ADG794BRQZ-REEL7 | 16-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
| ADG794BRQZ | PRODUCTION | |
| ADG794BRQZ-500RL7 | PRODUCTION | |
| ADG794BRQZ-REEL | PRODUCTION | |
| ADG794BRQZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG794BRQZ | PRODUCTION | |
| ADG794BRQZ-500RL7 | PRODUCTION | |
| ADG794BRQZ-REEL | PRODUCTION | |
| ADG794BRQZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.