AD7982

PRODUCTION

18-Bit, 1 MSPS PulSAR ADC in MSOP/LFCSP

Viewing:

Overview

  • High performance
    • True differential analog input range: ±VREF
      • 0 V to VREF with VREF between 2.5 V to 5 V
      • Easy to drive with the ADA4941-1 or ADA4940-1
    • Throughput: 1 MSPS
      • Zero latency architecture
    • 18-bit resolution with no missing codes
    • INL: ±1 LSB typical, ±2 LSB maximum
    • Dynamic range: 99 dB, VREF = 5 V
    • SNR: 98 dB at fIN = 1 kHz, VREF = 5 V
    • THD: −119 dB at fIN = 1 kHz, VREF = 5 V
    • SINAD: 97 dB at fIN = 1 kHz, VREF = 5 V
  • Low power dissipation
    • Single-supply 2.5 V operation with 1.8 V, 2.5 V, 3 V, and 5 V logic interface
    • 4 mW at 1 MSPS (VDD only)
    • 7 mW at 1 MSPS (total)
    • 70 μW at 10 kSPS
  • Proprietary serial interface
    • SPI-/QSPI™/ MICROWIRE™-/DSP-compatible1
  • Ability to daisy-chain multiple ADCs and busy indicator
  • 10-lead MSOP and 3 mm × 3 mm 10-lead LFCSP
  • Wide operating temperature range: −40°C to +85°C
AD7982
18-Bit, 1 MSPS PulSAR ADC in MSOP/LFCSP
AD7982 Functional Block Diagram AD7982 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
Operational Amplifiers (Op Amps) 7
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
RF Amplifiers 3
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
ADA4941-1 PRODUCTION Single-Supply, Differential 18-Bit ADC Driver
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Voltage References 3
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

AD7982 IBIS Models 2


Evaluation Kits

eval board
EVAL-AD7982

AD7982 Evaluation kit

Product Details

The EVAL-AD7982SDZ is a fully featured evaluation kit for the AD7982. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


eval board
EVAL-AD7982-PMDZ

18-Bit, 1000 kSPS PulSAR® ADC PMOD Evaluation Board

Features and Benefits

  • 18-Bit Analog to Digital Converters
  • 1000 kSPS
  • Unipolar, Differential Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

EVAL-AD7982
AD7982 Evaluation kit
10 Lead PulSAR Evaluation Board
EVAL-AD7982-PMDZ
18-Bit, 1000 kSPS PulSAR® ADC PMOD Evaluation Board
EVAL-AD7942-PMDZ Evaluation Board EVAL-AD7942-PMDZ Evaluation Board - Top View EVAL-AD7942-PMDZ Evaluation Board - Bottom View

Reference Designs

Single-Ended-to-Differential ADC Driver
CN0180 Circuits from the lab

Precision, Low Power, Single-Supply, Fully Integrated Differential ADC Driver for Industrial-Level Signals

Features and Benefits

  • Industrial input voltage levels up to ±10V
  • Singled ended to differential interface to 18-bit SAR converter
  • Low power, total less than 22 mW
  • Single supply 5V rail
Multichannel Data Acquisition Simplified Circuit
CN0345 Circuits from the lab

Low Power, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial-Level Signals

Features and Benefits

  • 18-Bit 8-Channel Data Acquisition System
  • Single-ended and differential industrial signal levels
  • 750 kSPS per channel switching rate
  • 240mW at maximum sampling rate
CN0180
Precision, Low Power, Single-Supply, Fully Integrated Differential ADC Driver for Industrial-Level Signals
Single-Ended-to-Differential ADC Driver
CN0345
Low Power, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial-Level Signals
Multichannel Data Acquisition Simplified Circuit
EVAL-CN0345-SDZ Evaluation Hardware

Latest Discussions

Recently Viewed