HMC8074

RECOMMENDED FOR NEW DESIGNS

Quadband MMIC VCO 8.3 - 15.2 GHz

Viewing:

Overview

  • Dual Output:
    • RF1 = -5 to +6 dBm
    • RF2 = -15 to -4 dBm
  • Four Independent VCO’s with common RF & Tuning ports
  • No External Resonator Needed
  • 40 Lead 6x6mm SMT Package: 36mm²
HMC8074
Quadband MMIC VCO 8.3 - 15.2 GHz
HMC8074 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
ADG1604 PRODUCTION 1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V, 4:1 Multiplexer
Frequency Dividers & Multipliers 1
HMC862A RECOMMENDED FOR NEW DESIGNS 0.1 GHz to 24 GHz, Low Noise, Programmable Divider
LDO Linear Regulators 2
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Operational Amplifiers (Op Amps) 3
AD8065 PRODUCTION High Performance, 145 MHz FastFET™ Op Amps
ADA4084-1 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Single Amplifier

ADA4625-1 RECOMMENDED FOR NEW DESIGNS 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Phase-Locked Loop (PLL) Synthesizers 2
ADF41513 RECOMMENDED FOR NEW DESIGNS 26.5 GHz, Integer N/Fractional-N, PLL Synthesizer
HMC702 LAST TIME BUY 14 GHz 16-bit Fractional-N PLL with Sweeper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-HMC8074

Evaluating the HMC8074 Quad Band, MMIC, VCO, 8.3 GHz to 15.2 GHz

Features and Benefits

  • Self contained board that includes the following
    • HMC8074 low noise, quad band, VCO
    • ADG1604 4:1 multiplexer, filtering options
    • LT3042 voltage regulator
    • Header connectivity to allow use of Arduino Uno or Linduino microcontroller
  • Externally powered by a single 6.0 V supply

Product Details

The EV1HMC8074LP6G evaluates the performance of the HMC8074 low noise, quad band, monolithic microwave integrated circuit (MMIC), voltage controlled oscillator (VCO). Figure 1 shows a photograph of the EV1HMC8074LP6G. The EV1HMC8074LP6G contains the HMC8074 VCO, an LT3042 ultralow noise voltage regulator, jumpers, an ADG1604 4:1 multiplexer, and Subminiature Version A (SMA) and 2.92 mm K connectors.

For full details on the HMC8074, see the HMC8074 data sheet, which must be consulted in conjunction with the user guide when using the EV1HMC8074LP6G.

eval board
EVAL-HMC8074

Evaluating the HMC8074 Quad Band, MMIC, VCO, 8.3 GHz to 15.2 GHz

Features and Benefits

  • Self contained board that includes the following
    • HMC8074 low noise, quad band, VCO
    • ADG1604 4:1 multiplexer, filtering options
    • LT3042 voltage regulator
    • Header connectivity to allow use of Arduino Uno or Linduino microcontroller
  • Externally powered by a single 6.0 V supply

Product Details

The EV1HMC8074LP6G evaluates the performance of the HMC8074 low noise, quad band, monolithic microwave integrated circuit (MMIC), voltage controlled oscillator (VCO). Figure 1 shows a photograph of the EV1HMC8074LP6G. The EV1HMC8074LP6G contains the HMC8074 VCO, an LT3042 ultralow noise voltage regulator, jumpers, an ADG1604 4:1 multiplexer, and Subminiature Version A (SMA) and 2.92 mm K connectors.

For full details on the HMC8074, see the HMC8074 data sheet, which must be consulted in conjunction with the user guide when using the EV1HMC8074LP6G.

EVAL-HMC8074
Evaluating the HMC8074 Quad Band, MMIC, VCO, 8.3 GHz to 15.2 GHz
HMC8074 Evaluation Board HMC8074 Evaluation Board HMC8074 Evaluation Board
EVAL-HMC8074
Evaluating the HMC8074 Quad Band, MMIC, VCO, 8.3 GHz to 15.2 GHz
HMC8074 Evaluation Board HMC8074 Evaluation Board HMC8074 Evaluation Board

Reference Designs

Figure 1. CN0568 Block Diagram
CN0568 Circuits from the lab

Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer

Features and Benefits

  • 8GHz - 26GHz Frequency Operation
  • Quadband VCO provides Low Phase Noise over Wideband
  • Onboard Reference Clock for ease of Use
  • Arduino Form Factor Compatible

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-09-02 02:36
    Ultra-Fast Switching, High Performance PLL Frequency Synthesizer
CN0568
Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer
Figure 1. CN0568 Block Diagram
CN0568 Evaluation Board - Angle View
CN0568 Evaluation Board - Top View
CN0568 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed