Learn more about our new, streamlined product navigation and improved parametric search tables enabling faster product selection.

Overview

Features and Benefits

  • CrossCore Serial Flash Programmer.
    • Supports erasing and re-programming flash memory via UART.
    • Supports: ADSP-SC83x/ADSP-2183x, ADSP-SC5xx, ADSP-2156x, ADSP-SC59x/ADSP-2159x, ADSP-CM40x, ADSP-CM41x, ADuCM302x, ADuCM4050 processors.
  • Elf2ldr
    • Supports conversion of executables into .ldr-format streams.
    • Supports:
      • ADSP-CM40x processors (for creating new boot images).
      • ADSP-CM41x processors (for loading the Cortex-M0 core from the Cortex-M4 core at runtime).
      • ADSP-SC5xx processors (for loading SHARC+ cores from the Cortex-A5 core at runtime).
  • CRC tool
    • Computes the CRC of the executable image, for secure booting.
    • Supports: ADSP-CM41x and ADuCM302x processors.
  • UART Baud rate calculator
    • Supports: ADuCM302x processors.

Product Details

CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.

CrossCore Utilities includes the following tools:

  • ccsfp (CrossCore Serial Flash Programmer): GUI and command line utility for programming processor flash memory via UART serial connections.
  • elf2ldr: Command line utility for converting ELF-format executables into the loader stream ("ldr") format suitable for booting ADSP-CM40x processors, or for dynamic loading with the libldr library available in the Board Support Packages of some processors.
  • crctool: Command line utility for calculating and inserting cyclic redundancy check (CRC) values as required by the boot integrity checks of ADSP-CM41x, ADuCM302x and ADuCM4x50 processors.

Support is available for each of these tools on Windows. For Ubuntu Linux only ccsfp command line support is provided.

A CrossCore Embedded Studio license is not required in order to use CrossCore Utilities.

Downloads & Related Software

Product Downloads

Keil Microcontroller Development Kit

Refer to "Getting Started Guide and Installation Checklist" for information on exact version supported and other Installation requirements.

IAR EWARM

IAR EWARM evaluation version integrated software development tool.

Software Development Tools

CrossCore® Embedded Studio

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Systems Requirements

  • An available USB port.
  • Minimum of 1MB hard disk (HDD) space.
  • Windows 8.1 Pro or Enterprise (32 and 64-bit)
  • Windows 10 Pro or Enterprise (32 and 64-bit)

Documentation & Resources

Related Hardware (12)

EZ-Kits

See All 11 EZ-Kits

Development Platform