ADPL40501
预发布Ultra-Low Quiescent Current, 100mA, CMOS Linear Regulators
- 产品模型
- 11
概述
- Ultra-low Quiescent Current
- IQ = 600nA with 0μA Load
- IQ = 860nA with 1μA Load
- Stable with 1μF Ceramic Input and Output Capacitors
- Maximum Output Current: 100mA
- Input Voltage Range: 2.2V to 5.5V
- Low Shutdown Current: < 50nA Typical
- Low Dropout Voltage: 180mV at 100mA Load
- Initial Accuracy: ±1%
- Accuracy Over Line, Load, and Temperature: ±3.5%
- 7 Fixed Output Voltage Options: 1.2V to 3.3V
- Adjustable Output Voltage Option Available
- Integrated Output Discharge Resistor
- Current Limit and Thermal Overload Protection
- Logic-Control Enable
- PSRR Performance of up to 72dB at 100Hz
- 5-Lead TSOT Package
- 4-Ball, 0.5mm Pitch WLCSP
The ADPL40501 is an ultra-low quiescent current, low dropout (LDO), linear regulator that operates from 2.2V to 5.5V and provides up to 100mA of output current. The low 180mV dropout voltage at 100mA load improves efficiency and allows operation over a wide input voltage range.
The ADPL40501 is specifically designed for stable operation with a small 1μF ±30% ceramic input and output capacitors to meet the requirements of high-performance, space-constrained applications.
The ADPL40501 is available in 7 fixed output voltage options across package offerings, ranging from 1.2V to 3.3V. The ADPL40501 also includes a switched resistor to discharge the output automatically when the LDO is disabled.
The ADPL40501 is also available with adjustable output voltage but only in a 5-lead TSOT package.
Short-circuit and thermal overload protection circuits prevent damage in adverse conditions. The ADPL40501 is available in a tiny 5-lead TSOT and a 4-ball, 0.5mm pitch WLCSP package for the smallest footprint solution to meet a variety of portable power applications.
APPLICATIONS
- High-Speed and High-Precision ADC/DAC Power
- Mobile Phones
- Portable and Battery-Powered Equipment
- Power for Low-Noise Instrumentation and Medical Products
- Post DC-to-DC Regulation
参考资料
数据手册 1
用户手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| ADPL40501ACBZ-1.2-R7 | 4-Ball WLCSP (0.965mm x 0.965mm) | ||
| ADPL40501ACBZ-1.8-R7 | 4-Ball WLCSP (0.965mm x 0.965mm) | ||
| ADPL40501ACBZ-2.8-R7 | 4-Ball WLCSP (0.965mm x 0.965mm) | ||
| ADPL40501ACBZ-3.0-R7 | 4-Ball WLCSP (0.965mm x 0.965mm) | ||
| ADPL40501ACBZ-3.3-R7 | 4-Ball WLCSP (0.965mm x 0.965mm) | ||
| ADPL40501AUJZ-1.2-R7 | 5-Lead TSOT | ||
| ADPL40501AUJZ-1.8-R7 | 5-Lead TSOT | ||
| ADPL40501AUJZ-2.3-R7 | 5-Lead TSOT | ||
| ADPL40501AUJZ-2.5-R7 | 5-Lead TSOT | ||
| ADPL40501AUJZ-3.3-R7 | 5-Lead TSOT | ||
| ADPL40501AUJZ-R7 | 5-Lead TSOT |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件评估套件
最新评论
需要发起讨论吗? 没有关于 ADPL40501的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论