ADPL42092

预发布

–20V, −200mA, Low-Noise Linear Regulator

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • Low Noise: 25μVRMS
  • Power Supply Rejection Ratio (PSRR): 55dB at 10kHz at VOUT = −3V
  • Positive or Negative Enable Logic
  • Stable with small 2.2μF Ceramic Output Capacitor
  • Input Voltage Range: −2.7V to −20V
  • Maximum Output Current: −200mA
  • Low Dropout Voltage: −200mV at −200mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature
    • +2% Maximum/−3% Minimum
  • Low Quiescent Current, IGND = −900μA with −200mA load
  • Low Shutdown Current: −2μA
  • Adjustable Output from −1.22V to −VIN + VDO
  • Current-Limit and Thermal Overload Protection
  • 6-Lead Lead Frame Chip Scale Package (LFCSP) and 5-Lead Thin Small Outline Transistor (TSOT)
ADPL42092
–20V, −200mA, Low-Noise Linear Regulator
ADPL42092 Typical Application Circuit Fixed ADPL42092 Typical Application Circuit Adjustable ADPL42092 Pin Configuration Fixed ADPL42092 Pin Configuration Adjustable ADPL42092 Chip Illustration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • ADPL42092
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
ADPL42092-EVAL

Evaluating the ADPL42092: -20V, -200mA, Low-Noise Linear Regulator

特性和优点

  • Input Voltage Range: -2.7V to -20V
  • Resistor Programmed -15V Output Voltage
  • Maximum Output Current: -200mA
  • The configuration jumper selects between connecting the EN pin to the VIN pin to turn the regulator ON, or using an external EN signal to turn the regulator ON
  • Jumper connects the SENSE/ADJ Pin to the Output through a resistor divider or directly
  • VIN, VOUT, and GND test points for Regulation and Dropout Voltage Monitoring
  • 6-Lead (2mm x 2mm) LFCSP Package or 5-Lead TSOT Package

产品详情

The ADPL42092 evaluation boards evaluate the ADPL42092, a -20V, -200mA, low-noise, low-dropout linear regulator, in two packages: 6-Lead Lead Frame Chip Scale Package (LFCSP) and 5-Lead Thin Small Outline Transistor (TSOT). The circuits designed with the ADPL42092 are used primarily in noise-sensitive applications, communications and infrastructure, medical and healthcare, and industrial and instrumentation.

ADPL42092-EVAL
Evaluating the ADPL42092: -20V, -200mA, Low-Noise Linear Regulator
ADPL42092UJ-EVALZ Top Angle Evaluation Board ADPL42092UJ-EVALZ Top Evaluation Board ADPL42092UJ-EVALZ Bottom Evaluation Board ADPL42092CP-EVALZ Top Angle Evaluation Board ADPL42092CP-EVALZ Top Evaluation Board ADPL42092CP-EVALZ Bottom Evaluation Board

最新评论

需要发起讨论吗? 没有关于 ADPL42092的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览