ADP15193
推荐用于新设计2.6V to 5.5V, 20A Hot-Swap E-Fuse with Current Report Output
- 产品模型
- 8
概述
- Integration Reduces Solution Size
- Integrated 1mΩ Internal Power MOSFET
- Adjustable Undervoltage Lockout
- Current Reporting without External RSENSE
- Quick Output Discharge
- Power-Good Output
- Flexibility Enables Use in Many Unique Designs
- 2.6V to 5.5V Operating Voltage Range
- Adjustable Slew Rate Control
- Adjustable Circuit Breaker Current Threshold
- Latchoff or Automatic Retry after Fault
- Safety Features Ensure Accurate, Robust Protection
- ±5% Circuit Breaker Threshold Accuracy
- dI/dt Control at Startup
- Output Precharge Detection
- Thermal Shutdown
The ADP15193 is an integrated device for hot-swap applications requiring the safe insertion and removal of boards from a live backplane. The device integrates a hot-swap controller, 1mΩ power MOSFET, and electronic circuit breaker.
An accurate current-sense circuitry outputs 42μA for every 1A of MOSFET current. A capacitor on the GATE pin sets the soft-start slew rate, limiting inrush current and keeping the MOSFET operating within its safe operating area (SOA).
Additional features include adjustable input undervoltage lockout, internal overtemperature protection, and power-good output.
The ADP15193 is available in a 10-pin, 2mm × 3mm, FC2QFN package and is specified over the -40°C to +125°C temperature range.
Applications
- Optical Modules
- Network Switch
- Disk Drive Power
参考资料
数据手册 1
用户手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| ADP15193AAFB+ | F1023F+1 | ||
| ADP15193AAFB+T | F1023F+1 | ||
| ADP15193BAFB+ | F1023F+1 | ||
| ADP15193BAFB+T | F1023F+1 | ||
| ADP15193CAFB+ | F1023F+1 | ||
| ADP15193CAFB+T | F1023F+1 | ||
| ADP15193DAFB+ | F1023F+1 | ||
| ADP15193DAFB+T | F1023F+1 |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
LTspice
LTspice中提供以下器件型号:
- ADP15193A
- ADP15193B
- ADP15193C
- ADP15193D
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。
评估套件
最新评论
需要发起讨论吗? 没有关于 ADP15193的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论