概览

优势和特点

  • 2.6V to 5.5V operating voltage range
  • Up to 20A current capability
  • Integrated 1mΩ power MOSFET
  • Current reporting without external sense resistor
  • Adjustable slew rate control
  • Configurable undervoltage lockout
  • Output pre-charge detection
  • Quick output discharge
  • Power good output
  • Thermal shutdown
  • Proven PCB layout
  • Fully assembled and tested

产品详情

The ADP15193EVKIT provides a proven design to evaluate the ADP15193 hot-swap e-fuse with an integrated 20A MOSFET. The ADP15193EVKIT kit uses the ADP15193 in a 2mm x 3mm FC2QFN.

相关产品