ADP5072

RECOMMENDED FOR NEW DESIGNS

1 A/0.6 A DC-to-DC Switching Regulator with Independent Positive and Negative Outputs

Viewing:

Part Details

  • Input supply voltage range: 2.85 V to 5.5 V
  • Generates well regulated, independently resistor programmable VPOS and VNEG outputs
  • Boost regulator to generate VPOS output
    • Adjustable positive output to 35 V
    • Integrated 1.0 A main switch
  • Inverting regulator to generate VNEG output
    • Adjustable negative output to −30 V
    • Integrated 0.6 A main switch
  • 1.2 MHz/2.4 MHz switching frequency with optional external frequency synchronization from 1.0 MHz to 2.6 MHz
  • Resistor programmable soft start timer
  • Slew rate control for lower system noise
  • Individual precision enable and flexible start-up sequence control for symmetric start, VPOS first, or VNEG first
  • Out of phase operation
  • UVLO, OCP, OVP, and TSD protection
  • 1.61 mm × 2.18 mm, 20-ball WLCSP
  • −40°C to +125°C junction temperature range
ADP5072
1 A/0.6 A DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
ADP5072 Functional Block Diagram ADP5072 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5072
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5072

ADP5072 Evaluation Board

Features and Benefits

  • Input supply voltage range: 3 V to 5.5 V
  • Output voltage: ±15 V
  • Output current: up to 190 mA (VPOS), up to 90 mA (VNEG), depending on VIN

Product Details

The ADP5072CB-EVALZ evaluation board demonstrates the functionality of the ADP5072 dc to dc converter. The ADP5072 is a dual high performance dc to dc regulator that generates independently regulated positive and negative rails.

Use the board to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. Device features can be demonstrated, such as selectable operating frequency, soft start, sequencing, and slew rate control.

For more details about the ADP5072, refer to the ADP5072 data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADP5072
ADP5072 Evaluation Board
ADP5072CB-EVALZANGLE-web ADP5072CB-EVALZTOP-web ADP5072CB-EVALZBOTTOM-web

Reference Designs

Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
CN0359
Fully Automatic High Performance Conductivity Measurement System
Figure 1. High Performance Conductivity Measurement System
CN0359 - Top View
CN0359 - Bottom View

Latest Discussions

Recently Viewed