Supercapacitor Chargers
Analog Devices offers a portfolio of supercapacitor charger ICs designed to charge supercapacitors (also known as ultracapacitors). These supercapacitor charger devices come in both linear and switching topologies and offer input or output current limiting, automatic cell balancing, and a range of protection features that make them uniquely suited to supercap charging. Due to the number of advantages supercapacitors have, such as lower effective series resistance (ESR) and enhanced durability in the face of repeated charging, they are an increasingly important alternative to batteries in applications where the importance of power delivery trumps that of total energy storage.
Product Selection Table
Latest Resources
Design Notes
- DN558 - Bidirectional DC/DC Regulator and Supercapacitor Charger PDF
- DN553 - Electrolytic Capacitor-Based Data Backup Power Solution for a 12V System Regulated from 5V to 36V Input PDF
- DN498 - Supercapacitor-Based Power Backup System Protects Volatile Data in Handhelds when Power Is Lost PDF
- DN487 - Supercapacitor-Based Power Backup Prevents Data Loss in RAID Systems PDF
- DN485 - Complete Energy Utilization Improves Run Time of a Supercap Ride-Through Application by 40% PDF
Product Selector Card
- DC/DC Controller Selection Guide PDF
- 80V to 150V Non-Isolated DC/DC PDF
- High Voltage Non-Isolated Devices PDF
- Backup Power Solutions PDF
- SnPb (Tin-Lead) BGA Packages μModule Power Products PDF
Technical Articles
- What’s in Your Healthcare Monitor?
- Got Backup? Maintain Power Continuity
- Bidirectional DC/DC Regulator and Supercapacitor Charger
- Electrolytic Capacitor-Based Data Backup Power Solution for a 12V System Regulated from 5V to 36V Input
- Data Backup Solution for 1mm, Low Profile Industrial Applications
Videos
- CbM Sensor Node Powered by Analog Devices' Thermoelectric Energy Harvesting
- Bidirectional DC-to-DC Ideal for Power Redundancy and Backup
- LTM8002: High Efficiency, Ultra Low EMI Step-Down Power µModule
- LTM8052 TECHCLIPS -Output Current Limit Protection
- LTC4425 2A Linear Supercapacitor Charger with Ideal Diode