ADPL12010
RECOMMENDED FOR NEW DESIGNS20V, 8A/10A Fully Integrated Buck Converter with 20μA Quiescent Current and Dual-Phase Capability
- Part Models
- 4
- 1ku List Price
- Starting From $1.38
Overview
- High-Power DC/DC Converter in Small Solution Size
- Operating VIN range of 3V to 20V
- Synchronous DC-DC Converter with Integrated FETs
- 8A/10A Maximum Output Current
- 400kHz and 1.5MHz Fixed Frequency Options
- Fixed Soft-Start Time
- 2.5ms for 400kHz
- 3.5ms for 1.5MHz
- 36ns Minimum On-Time
- Programmable Output Voltage
- 0.8V to 10V for 400kHz
- 0.8V to 6V for 1.5MHz
- Symmetric and Balanced SUP and PGND Pinout Placement for Better Electromagnetic Interference (EMI) Performance
- Thermally-Enhanced 3.5mm x 3.75mm, 17-Pin FC2QFN Package
- High Efficiency at All Load Ranges
- 20μA Quiescent Current in Skip Mode
- Up to 95.6% Eff. at 12VIN/3.3VOUT/400kHz
- Up to 93.9% Eff. at 12VIN/3.3VOUT/1.5MHz
- Dual-Phase Operation up to 20A Load Capability
- Frequency Synchronization Input/Output
- 180º Out-of-Phase Between Controller andTarget
- Dynamic Current Sharing
- Forced-PWM and Skip-Mode Operation
- Low Dropout Operation
- Power Good Indicator
- Overtemperature and Short-Circuit Protection
- -40°C to +150°C Operating Junction TemperatureRange
- Scalable Power Solution
- Footprint Compatible withADPL12005/ADPL12006Ordering
The ADPL12008/ADPL12010 ICs are highly integrated synchronous buck converters with internal high-side and low-side switches. The ICs are designed to deliver up to 8A/10A with an input voltage from 3V to 20V. The voltage quality can be monitored by the PGOOD signal. The ICs can operate in dropout mode by running at a very high duty cycle, making them ideal for factory automation applications.
The ADPL12008/ADPL12010 ICs offer programmable output-voltage options. High switching frequency at 1.5MHz and 400kHz options allow for small external components and reduced output ripple. SYNC input programmability enables three modes for optimized performance: Forced–Pulse-width modulation (PWM) mode, skip mode with ultra-low quiescent current, and synchronization to an external clock.
The ADPL12008/ADPL12010 ICs also feature dual-phase capability, which allows up to 20A designs. Two ICs can be configured as a controller and target with dynamic current sharing and 180º out-of-phase operation.
The ADPL12008/ADPL12010 ICs are available in a small, 3.5mm x 3.75mm, 17-pin flip-chip quad flat no-lead (FC2QFN) package. They are pin-to-pin compatible with the ADPL12005/ADPL12006 (5A to 6A) family of products.
APPLICATIONS
- Factory Automation
- Point-of-Load
- Distributed DC Power Systems
- Communication Infrastructure
- Test and Measurement
Documentation
Data Sheet 1
User Guide 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL12010AFOA+ | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) | ||
| ADPL12010AFOA+T | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) | ||
| ADPL12010AFOB+ | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) | ||
| ADPL12010AFOB+T | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571E PIN/ERRATA |
||
| ADPL12010AFOA+T | PRODUCTION | |
| ADPL12010AFOB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADPL12010 yet. Have something to say?
Start a Discussion on EngineerZone®