User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Input Supply Range from 3V to 20V
- Adjustable output voltage between 0.8V and 10V (1.5MHz)
- Delivers Up to 8A/10A Output Current
- Frequency Synchronization Input
- Enable Input
- Voltage-Monitoring PGOOD Output Available
- Proven Printed Circuit Board (PCB) Layout
- Fully Assembled and Tested
Product Details
The ADPL12010 evaluation kit (EV kit) provides a proven design to evaluate the ADPL12008/ADPL12010 synchronous buck converter with 20μA quiescent current. The EV kit comes with an ADPL12010AFOB+ (1.5MHz) installed, and various test points and jumpers for evaluation. The EV kit output voltage is variable and is set to 3.3V. It can be easily configured to 0.8V to 6V (1.5MHz) or up to 10V (400kHz) with minimum component changes. The EV kit is designed to deliver up to 10A with an input voltage of 3V to 20V. The output voltage quality can be monitored by observing the PGOOD signal. The ADPL12010 EV kit can also be used to evaluate all variants of the ADPL12008 and ADPL12010.
Getting Started
Required Equipment
- ADPL12010 EV kit
- 20V, 10A DC power supply (PS)
- Appropriate resistive load, or an Electronic Load that can sink 10A
- Digital multimeter (DMM)
- Oscilloscope
Documentation & Resources
-
ADPL12010 EV KIT User Guide: Evaluates: ADPL12008/ADPL12010 (Rev. 0)7/22/2025PDF0 M