ADPL12002
RECOMMENDED FOR NEW DESIGNS20V, 2.5A/3.5A, Fully Integrated Synchronous Buck Converter
- Part Models
- 4
- 1ku List Price
- Starting From $0.40
Overview
- Multiple Functions for Small Size
- Operating Input Voltage Range: 3V to 20V
- Synchronous DC-DC Converter with Integrated Field-Effect Transistors (FETs) up to 2.5A/3.5A
- 27μA Quiescent Current in Skip Mode
- 400kHz/1.5MHz Switching Frequency
- Spread-Spectrum Option
- Internal Soft-Start
- 2.5ms for 400kHz
- 3.5ms for 1.5MHz
- Programmable 0.8V to 12V Output VoltageRange
- 99% Duty Cycle Operation with Low Dropout
- High Precision for Safety-Critical Applications
- Precision Enable Thresholds for FullyProgrammable UVLO Thresholds
- Accurate Windowed PGOOD
- Forced-PWM and Skip-Mode Operation
- Overtemperature, Overvoltage, and Short-CircuitProtection
- 3mm x 3mm, 15-Pin FC2QFN
- -40°C to +150°C Operating Junction TemperatureRange
The ADPL12002/ADPL12003 ICs are small, synchronous buck converters with integrated high-side and low-side switches. The ICs are designed to deliver up to 2.5A/3.5A with a wide, 3V to 20V input voltage range. Voltage quality can be monitored by observing the PGOOD signal. The ICs can operate in dropout mode by running at a 99% duty cycle, making it ideal for factory automation applications.
The ADPL12002/ADPL12003 ICs offer externally programmable output voltage. Fixed internal frequency options of 400kHz/1.5MHz are available, allowing for small external components and reduced output ripple.
When SYNC is low, the ADPL12002/ADPL12003 automatically enters skip mode at light loads with an ultra-low quiescent current of 27μA at no load. A pin-selectable Forced–Pulse-width modulation (PWM) mode is also available, which helps to improve Electromagnetic Interference (EMI) performance. The devices have a spread-spectrum frequency modulation option designed to minimize EMI-radiated emissions due to the modulation frequency.
The ADPL12002/ADPL12003 ICs are available in a small, 3mm x 3mm, 17-pin flip-chip quad flat no-lead (FC2QFN) package, utilizing a few external components.
APPLICATIONS
- Factory Automation
- Point-of-Load
- Distributed DC Power Systems
- Communication Infrastructure
- Test and Measurement
Documentation
Data Sheet 1
User Guide 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL12002AFLA+ | 15-Lead FC2QFN (3mm x 3mm x 0.75mm) | ||
| ADPL12002AFLA+T | 15-Lead FC2QFN (3mm x 3mm x 0.75mm) | ||
| ADPL12002AFLB+ | 15-Lead FC2QFN (3mm x 3mm x 0.75mm) | ||
| ADPL12002AFLB+T | 15-Lead FC2QFN (3mm x 3mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADPL12002 yet. Have something to say?
Start a Discussion on EngineerZone®