User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Input Supply Range from 3V to 20V
- Adjustable Output Voltage Range between 0.8V and12V
- Delivers up to 3.5A Output Current (up to 2.5A for the ADPL12002)
- Frequency Synchronization Input
- 99% Duty Cycle Operation with Low Dropout
- Voltage-Monitoring PGOOD Output with UV/OV Feature
- Proven Printed Circuit Board (PCB) Layout
- Fully Assembled and Tested
Product Details
The ADPL12003 evaluation kit (EV kit) provides a proven design to evaluate the ADPL12002/ADPL12003, high input-voltage, mini buck converter in a 15-pin, 17-pin flip-chip quad flat no-lead (FC2QFN) package. Various test points and jumpers are included for evaluation. The ADPL12003 EV kit comes with the ADPL12003AFLB+ installed (3.3V, 1.5MHz). This EV kit can be used to evaluate all variants of the ADPL12002/ADPL12003 with minimal component changes.
Getting Started
Required Equipment
- ADPL12003 EV Kit
- Power Supply (PS)
- Voltmeter
- Electronic Load
Documentation & Resources
-
ADPL12003EVKIT User Guide: Evaluates: ADPL12002 and ADPL12003 (Rev. 0)7/24/2025PDF548 K
-
ADPL12003EVKIT Gerber Files7/24/2025ZIP947 K