AD9207

RECOMMENDED FOR NEW DESIGNS

12-Bit, 6 GSPS, JESD204B/C Dual Analog-to-Digital Converter

Viewing:

Overview

  • Buffered input with −3 dB bandwidth ≥ 7.5 GHz
    • Full-scale of 1.4 V p-p with RIN = 100 Ω
    • Overload protection clamp
    • Supports dc-coupled with common-mode feedback
  • AC performance at fIN < 2.6 GHz
    • HD2 < −63 dBc and HD3 < −67 dBc
    • Small signal (−12 dBFS) noise spectral density (NSD) = −153 dBFS/Hz
  • Low code error rate (CER) < 2 × −10−15
  • Flexible ADC clocking options
    • On-chip PLL or external RF clock
  • Versatile digital features
  • Configurable digital down conversion (DDC)
    • 2 coarse complex DDCs per ADC
    • 4 fine complex DDCs per ADC
  • Programmable 192 tap FIR filter
  • Integer/fractional sample delay for digital predistortion (DPD) or IQ mismatch
  • Power consumption~ 4 W to 5.5 W
  • Automatic gain control (AGC) support with dedicated AGC support pins
    • Fast detect with low latency for fast AGC control
    • Signal monitor for slow AGC control
  • Auxiliary features
    • Fast frequency hopping
    • ADC clock driver with selectable divide ratios
    • On-chip temperature sensor
    • Programmable GPIO pins
  • JESD204B/C (Subclass 1) interface, 8 lanes
    • JESD204B compatible with the maximum 15.5 Gbps lane rate
    • JESD204C compatible with the maximum 24.75 Gbps lane rate
    • Sample/bit repeat mode for receive lane rate matching
    • Supports real or complex digital data (12-bit, 16-bit, or 24-bit)
    • Multichip synchronization
  • 15 mm × 15 mm BGA with 0.8 mm pitch

The AD9207 is a dual, 12-bit, 6 GSPS analog-to-digital converter (ADC). The ADC input features an on-chip wideband buffer with overload protection. This device is designed to support communications applications capable of direct sampling wideband signals up to 7.5 GHz. An optional low phase noise phase-locked loop (PLL) clock synthesizer is available to generate the ADC sampling clock, simplifying printed circuit board (PCB) distribution of a high frequency clock signal. Alternatively, the CLKIN of the device can be driven directly with the ADC sampling clock (or a higher version up to 12 GHz when the internal clock divider is enabled). An optional CLKOUT buffer is available to transmit the ADC sampling clock to other devices.

APPLICATIONS

  • Diversity multiband and multimode digital receivers
  • Microwave point-to-point, E-Band, and 5G mm wave
  • Broadband communications systems
  • Phased array radar and electronic warfare
  • Electronic test and measurement systems

AD9207
12-Bit, 6 GSPS, JESD204B/C Dual Analog-to-Digital Converter
AD9207 Functional Block Diagram
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
Device Drivers 2

  • AD908x GitHub Linux Driver Source Code
  • API Device Drivers 1

    Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.

    To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed Data Converters” and choose the desired API product package.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 4
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Differential Amplifiers 2
ADL5569 RECOMMENDED FOR NEW DESIGNS 6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier
ADL5580 RECOMMENDED FOR NEW DESIGNS Fully Differential, 10 GHz ADC Driver with 10 dB Gain
Fanout Buffers 1
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LDO Linear Regulators 4
ADP1765 RECOMMENDED FOR NEW DESIGNS 5 A, Low VIN, Low Noise, CMOS Linear Regulator
ADP7158 RECOMMENDED FOR NEW DESIGNS 2 A, Ultralow Noise, High PSRR, Fixed Output, RF Linear Regulator
ADM7172 RECOMMENDED FOR NEW DESIGNS 6.5 V, 2 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
Phase-Locked Loop (PLL) Synthesizers 1
ADF4377 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
Switching Regulators & Controllers 5
LTM4633 RECOMMENDED FOR NEW DESIGNS Triple 10A Step-Down DC/DC μModule (Power Module) Regulator
LTM8053 RECOMMENDED FOR NEW DESIGNS 40VIN, 3.5A/6A Step-Down Silent Switcher μModule Regulator
LTM8063 RECOMMENDED FOR NEW DESIGNS 40VIN, 2A Silent Switcher µModule Regulator
LTM4644
LTM4644-1
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
LTM4616 RECOMMENDED FOR NEW DESIGNS Dual 8A per Channel Low VIN DC/DC μModule (Power Module) Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

MxFE JESD204 Mode Selector Tool

The JESD204B/C Mode Selector Tool is a simple command line-based Windows executable that can be used to narrow down the number of JESD204x modes to only include those modes that support the user’s specific application use case. The tool guides the user through a use case description flow chart and gives the user a small list of applicable transmit and/or receive modes to choose from. This tool is applicable to the AD9081, AD9082, AD9177, AD9207, AD9209, AD9986, and AD9988.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

High Speed Converter Toolbox for MATLAB

Open Tool

AD9207/AD9209 AMI Model

Open Tool

S-Parameter 2

Thermal Models 1


Evaluation Kits

eval board
AD9082-FMCA-EBZ

AD9082 Evaluation Board

Features and Benefits

  • Fully functional evaluation boards for the AD9082
  • PC software for control with ACE software
  • On-board clocking provided by the HMC7044 manages device and FPGA clocking
  • Option to switch to external direct clocking

Product Details

The AD9082-FMCA-EBZ evaluation board includes all of the support circuitry required to operate the AD9082 in various modes and configurations. The application software used to interface with the device is also described. The AD9082-FMCA-EBZ evaluation board connects to the Analog Devices, Inc., ADS9-V2EBZ for evaluation with the ACE software. The boards can also interface to commercially available field- programmable gate array (FPGA) development boards from Xilinx® or Intel®. Information on how to use these platforms to evaluate the AD9081 or AD9082 is available in the Using the AD-FMC-SDCARD section.

The ACE software allows the user to set up the AD9081 or AD9082 in various modes, and capture analog-to-digital converter (ADC) data for analysis. The PGDownloaderLite software generates and transmits vectors to the DACs, which can then be sent to a spectrum analyzer for further analysis. For more details, see the AD9081 and AD9082 data sheets, which must be consulted in conjunction with this user guide when using the evaluation boards.

eval board
ADS9-V2EBZ

ADS9-V2EBZ Evaluation Board

Features and Benefits

Xilinx Kintex Ultrascale+ XCKU15P-2FFVE1517E FPGA.

  • One (1) FMC+ connector.
  • Twenty (20) 28Gbps transceivers supported by one (1) FMC+ connector.
  • HMC DRAM
  • Simple USB 3.0 port interface.
  • Two micro SD cards are included, "TRX" -- for ADRV9026 evaluation boards and "HSX" -- for MxFE evaluation boards.

Product Details

When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS9-V2EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.

AD9082-FMCA-EBZ
AD9082 Evaluation Board
AD9081/AD902 Evaluation Board AD9082 Evaluation Board AD9082 Evaluation Board AD9082 Evaluation Board
ADS9-V2EBZ
ADS9-V2EBZ Evaluation Board
ADS9-V2EBZANGLE-web ADS9-V2EBZBOTTOM-web ADS9-V2EBZTOP-web

Latest Discussions

Recently Viewed