Overview
Features and Benefits
Product Details
The AD-FMCADC7-EBZ is a single channel high speed data acquisition board featuring the AD9625 12bit, ADC sampling at 2500 MSPS and a ADL5567 low distortion, 4.8 GHz, differential amplifier driving the converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking is supported using the on-board ADF4355-2 wideband PLL with VCO. This product is designed for sampling wide bandwidth analog signals from DC to 1.8GHz. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications.
The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).
This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.
The design of the board is specifically tailored to allow for true DC coupling on the analog input of the amplifier throughout the signal chain to the converter. Yielding the widest spectrum possible for the AD-FMCADC7-EBZ.
The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.
Markets and Technologies
-
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Ultrasound Solutions
- Digital X-Ray Solutions
- Computed Tomography Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
Applicable Parts
Package Contents
AD-FMCADC7-EBZ Board
Reference Board
Reference Board: AD-FMCADC7-EBZ
- Product Categories:
- Clock and Timing
- Power Management
- Amplifiers
1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator
ADP1753800mA Low-Vin, Adjustable-Vout LDO Regulator
ADP710420 V, 500 mA, Low Noise,CMOS LDO
ADP710420 V, 500 mA, Low Noise,CMOS LDO
ADP710420 V, 500 mA, Low Noise,CMOS LDO
ADP710420 V, 500 mA, Low Noise,CMOS LDO
ADP710420 V, 500 mA, Low Noise,CMOS LDO
ADP17551.2A Low-Vin, Adjustable-Vout LDO Linear Regulator
ADP21192A, 1.2MHz Synchronous Step-Down DC-to-DC Regulator
ADP17412 A, Low VIN, Dropout, CMOS Linear Regulator
ADP244236V, 1 A, Synchronous, Step-Down, DC-to-DC Regulator with External Clock Synchronization
ADL55674.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
ADF4355-2Microwave Wideband Synthesizer with Integrated VCO
ADR2801.2 V Ultralow Power High PSRR Voltage Reference

Documentation & Resources
-
AD-FMCADC7-EBZ Quick Start Guide4/7/2016WIKI
-
AD-FMCADC7-EBZ FMC Board User Guide4/7/2016WIKI
-
AD-FMCADC7-EBZ FPGA Support Information4/7/2016WIKI