应用笔记 (6)
- AN-581: 单电源应用中的偏置和去耦运算放大器 (pdf, 0)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
- AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制 (pdf, 228 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. -
AN-402: 以输入箝位放大器取代输出箝位运算放大器
(pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。 -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Circuit Note (2)
-
CN-0060
(pdf, 119 kB)
采用ADA4851放大器和ADV7180视频解码器的低成本差分视频接收器 - CN-0060: Low Cost Differential Video Receiver Using the ADA4851 Amplifier and the ADV7180 Video Decoder (pdf, 119 kB)
产品数据手册 (2)
专业词汇表 (1)
概况 (6)
- ADI公司在高级电视领域
- Analog Devices in Advanced TV
-
Advantiv™ Advanced Television Solutions
(pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications. -
Amplifier pricing where you want it,
(pdf, 1037 kB)
... performance where you need it. - Video Amplifier Products (April 2007) (pdf, 4117 kB)
- 信号处理IC帮助您重新定义汽车
产品选型指南 (3)
- Amplifiers for Video Distribution (pdf, 115 kB)
- Amplifiers for Video Distribution (pdf, 115 kB)
- High Speed Amplifiers Selection Table (pdf, 77 kB)
技术资料 (1)
用户指导 (2)