ADP170

量产

300mA,低静态电流,CMOS线性稳压器

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 最大输出电流:300 mA
  • 输入电压范围:1.6 V至3.6 V
  • 低静态电流
    • IGND = 23 μA(0 mA负载)
    • IGND = 170 μA(300 mA负载)
  • 低关断电流:<1 μA
  • 低压差:66 mV(300 mA负载)
  • 输出电压精度:±1%
  • 多达31个固定输出电压选项:0.8 V至3.0 V
  • 可调输出电压选项
    • 0.8 V至3.0 V (ADP171)
  • 在整个线路、负载与温度范围内的精度:±3%
  • 使用小型1 μF陶瓷型输出电容保持稳定
  • PSRR性能:70 dB (10 kHz),73 dB (1 kHz)
  • 欲了解更多特性,请参考数据手册

ADP170
300mA,低静态电流,CMOS线性稳压器
ADP170 Typical Application Circuit ADP170 Pin Configuration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
ADP172 推荐用于新设计 300 mA、低静态电流、CMOS线性稳压器
LT1962 推荐用于新设计 300mA、低噪声 、微功率 LDO 稳压器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

评估套件

eval board
ADMV96S-WGBE-EK1

60 GHz Wireless Connector

特性和优点

  • Allows evaluation and prototyping of 60 GHz wireless data links to replace traditional mechanical connectors in moving joints
  • 1 Gbps Ethernet interface on both sides of the wireless data link
  • Fully programmable system allowing ultimate flexibility for custom developments
  • Open-source software stack for firmware development  
  • Open-source GUI for system configuration, monitoring, and control

产品详情

The ADMV96S-WGBE-EK1 is a complete evaluation and prototyping system for 60 GHz wireless data links. It consists of a pair of receiver and transmitter boards with a 1Gbp Ethernet interface on each side of the wireless link.

The 60 GHz wireless link is implemented by the ADMV9615 and ADMV9525 modules. These are coupled with a SerDes device which translates the modules’ SGMII interface to RGMII so that it can be connected to an ADIN1300 industrial low latency and low power 1 Gbps Ethernet PHY. This enables each side of the wireless link to act as an Ethernet port and essentially create a seamless wire-like connection between two ends of an Ethernet cable.

The on-board MAX32650 ultralow power ARM® Cortex®-M4 microcontroller controls the system’s operation and implements the algorithms to configure the wireless link in real time so that optimal link quality is constantly maintained over temperature and various operating conditions. An open-source software stack is provided for firmware development as well as reference applications. The MAX32650 can be programmed through a programming port which can also be used for firmware debugging.

The two sides of the wireless link are mounted on an adjustable rail so that the system can be configured and tested for various distances between the links. Each side of the link is powered from an external 12 V power supply.

An open-source GUI is provided for system configuration, monitoring, and control from a host PC.

APPLICATIONS

  • 60 GHz wireless data links for industrial and medical high data rate applications
  • High speed data for rotating applications, such as slip rings and magnetic resonance imaging systems
  • Autonomous guided vehicles
  • Mechanical Connector replacement

eval board
EVAL-SC584-EZLITE

面向ADSP-SC58x/ADSP-2158x SHARC系列的ADSP-SC584评估硬件(349引脚CSPBGA)

特性和优点

  • ADSP-SC584 349引脚19x19mm BGA
  • 2Gb DDR3存储器
  • 128 Mb SPI 闪存
  • 以太网(10/100和千兆)
  • ADAU1977四通道ADC
  • ADAU1979四通道ADC
  • ADAU1962A 12通道24位DAC
  • AD2410汽车音频总线(A2B)
  • SPDIF输入/输出、光纤和同轴电缆
  • UART
  • 2 CAN收发器+ RJ11连接器
  • USB OTG
  • HADC
  • EI3扩展接口
  • EZLITE包括CrossCore<sup>®</sup> Embedded Studio(2个180天许可)和ICE-1000 JTAG仿真器

产品详情

ADSP-SC584 EZ-KIT Lite和EZ-Board®是针对ADSP-SC58x系列SHARC®处理器的评估系统。 ADSP-SC584处理器基于具有ARM® Cortex-A5处理器内核的SHARC+双核处理器,适合众多市场领域,从汽车和专业音频到需要高浮点性能的工业应用。 EZ板附带所有必要的硬件,可立即评估。 此封装包含独立的评估板、通过CE认证的电源和USB电缆。 EZ-KIT Lite®版本提供用于CrossCore® Embedded Studio (CCES)和ICE-1000仿真器的两个180天许可,同时EZ板版本需要客户提供ICE-1000或ICE-2000仿真器。


扩展接口III连接器可与其他扩展板接口以提供LCD、摄像机、视频和音频。 采用I2C控制软件开关可消除用于更改电路板出厂设置的传统机械开关。 唯一剩下的机械开关包括引导模式开关、JTAG配置开关和按钮。


本评估板可与CrossCore® Embedded Studio (CCES)开发工具配合使用,以测试ADSP-SC58x处理器的功能。 该开发环境有助于先进应用代码开发和调试,例如:


  • 创建、汇编、组装和链接采用C++、C和汇编语言编写的程序
  • 在应用程序中加载、运行、步进、停止和设置断点
  • 读写数据和程序内存
  • 读写内核和外设寄存器

EVAL-ADP170

ADP170评估板

产品详情

这些评估板用于演示线性调节器ADP170的功能。

只需一个电压源、一个电压表、一个电流表和一些负载电阻,就可以完成简单的器件测量,如线路和负载调整率、压差、地电流等。

ADMV96S-WGBE-EK1
60 GHz Wireless Connector
ADMV96S-WGBE-EK1-Block-Diagram ADMV96S-WGBE-EK1 Angle Projection ADMV96S-WGBE-EK1 Side Projection
EVAL-SC584-EZLITE
面向ADSP-SC58x/ADSP-2158x SHARC系列的ADSP-SC584评估硬件(349引脚CSPBGA)
ADZS-SC584-EZLITE - Angle View ADZS-SC584-EZLITE - Bottom View ADZS-SC584-EZLITE - Top View ADZS-SC584-EZLITE Kit
EVAL-ADP170
ADP170评估板

最新评论

需要发起讨论吗? 没有关于 ADP170的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览