Добавить к Мастеру создания структурных схем

ADSP-BF536:  Blackfin Processor with Embedded Network Connectivity

Информация о продукте

Статус продукта:Производство

The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through the scalability of the pin and code compatibility of these new family members.

The ADSP-BF536 and ADSP-BF537 are a functional extension of the popular ADSP-BF531/ADSP-BF532/ADSP-BF533 processors, and they are ideally suited for a variety of networked applications. The ADSP-BF537 is the higher performance series member, with more embedded memory enabling higher throughput needs for embedded applications such as video security/surveillance and industrial-environment-based distributed control/factory automation applications. The ADSP-BF536 offers exceptional performance and is designed for low cost connected devices such as remote monitoring devices, VoIP, point-of-sale terminals, and biometrics/security applications. Both devices are ideally suited for a broad range of industrial, instrumentation, medical, and consumer appliance applications— allowing for scalability based upon the required network bandwidth and mix of control, plus signal processing needed in the end product.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Up to 400MHz High Performance Blackfin processor
  • 100KB of on chip full speed SRAM
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Embedded IEEE 802.3 Compliant 10/100 Ethernet MAC with buffered oscillator output to a separate PHY
  • Controller Area Network (CAN) 2.0B interface
  • Two-Wire Interface Controller
  • Glueless Video Capture/Display Port

Functional Block Diagram

Документация

Наименование Тип контента Тип файлов
ADSP-BF534/ADSP-BF536/ADSP-BF537: Blackfin Embedded Processor Data Sheet (Rev I, 07/2010) (pdf, 1186 kB) Технические описания PDF
AN-813: Interfacing the ADSP-BF533/ADSP-BF561 Blackfin® Processors to High Speed Parallel ADCs  (pdf, 192 kB) Статьи по применению PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Статьи по применению PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Статьи по применению PDF
EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev 1, 08/2010)  (pdf, 701 kB) Статьи по применению PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Статьи по применению PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) Статьи по применению PDF
EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) Статьи по применению PDF
EE-338: Interfacing Blackfin Processors to the Intellon INT5200 HomePlug PHY (Rev 2, 12/2008)  (pdf, 816 kB) Статьи по применению PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Статьи по применению PDF
EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) Статьи по применению PDF
EE-326: Blackfin Processor and SDRAM Technology (Rev 2, 12/2008)  (pdf, 958 kB) Статьи по применению PDF
EE-324: System Optimization Techniques for Blackfin Processors (Rev 1, 07/2007)  (pdf, 146 kB) Статьи по применению PDF
EE-323: Implementing Dynamically Loaded Software Modules (Rev 1, 05/2007)  (pdf, 0) Статьи по применению PDF
EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) Статьи по применению PDF
EE-315: Changing the PHY in the Ethernet Driver for Blackfin Processors (Rev 1, 06/2007)  (pdf, 0 kB) Статьи по применению PDF
EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) Статьи по применению PDF
EE-311: VisualDSP++® Flash Programmer API for Blackfin Processors (Rev 1, 12/2006)  (pdf, 0 kB) Статьи по применению PDF
EE-310: Running Two Network Interfaces with ADSP-BF537 Blackfin Processors (Rev 1, 12/2006)  (pdf, 116 kB) Статьи по применению PDF
EE-309: Power Mode Transition Times of Blackfin Processors (Rev 1, 12/2006)  (pdf, 458 kB) Статьи по применению PDF
EE-308: Estimating and Optimizing Booting Time for Blackfin Processors (Rev 1, 12/2006)  (pdf, 403 kB) Статьи по применению PDF
EE-307: Blackfin Processor Troubleshooting Tips Using VisualDSP++ Tools (Rev 1, 12/2006)  (pdf, 223 kB) Статьи по применению PDF
EE-306: PGO Linker - A Code Layout Tool for Blackfin Processors (Rev 1, 12/2006)  (pdf, 65 kB) Статьи по применению PDF
EE-304: Using the Blackfin Processor SPORT to Emulate a SPI Interface (Rev 1, 11/2006)  (pdf, 194 kB) Статьи по применению PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Статьи по применению PDF
EE-302: Interfacing ADSP-BF53x Blackfin Processors to NAND FLASH Memory (Rev 1, 11/2006)  (pdf, 152 kB) Статьи по применению PDF
EE-301: Video Templates for Developing Multimedia Applications on Blackfin (Rev 1, 09/2006)  (pdf, 175 kB) Статьи по применению PDF
EE-300: Interfacing Blackfin EZ-KIT Lite Boards to CMOS Image Sensors (Rev 1, 11/2006)  (pdf, 0 kB) Статьи по применению PDF
EE-297: Estimating Power for ADSP-BF534/BF536/BF537 Blackfin Processors (Rev 2, 05/2007)  (pdf, 236 kB) Статьи по применению PDF
EE-294: Energy-Aware Programming on Blackfin Processors (Rev 1, 06/2007)  (pdf, 102 kB) Статьи по применению PDF
EE-289: Implementing FAT32 File Systems on ADSP-BF533 Blackfin Processors (Rev 1, 02/2006)  (pdf, 320 kB) Статьи по применению PDF
EE-288: USB OTG Interface for ADSP-BF533 Blackfin Processors (Rev 1, 03/2006)  (pdf, 166 kB) Статьи по применению PDF
EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) Статьи по применению PDF
EE-276: Video Framework Considerations for Image Processing on Blackfin Processors (Rev 1, 09/2005)  (pdf, 77 kB) Статьи по применению PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) Статьи по применению PDF
EE-269: A Beginner’s Guide to Ethernet 802.3 (Rev 1, 06/2004)  (pdf, 447 kB) Статьи по применению PDF
EE-262: ADSP-BF537 Blackfin Highlights for ADSP-BF533 Users (Rev 2, 05/2005)  (pdf, 89 kB) Статьи по применению PDF
EE-258: Interfacing Micron MT9V022 Image Sensors to Blackfin Processors (Rev 2, 06/2006)  (pdf, 896 kB) Статьи по применению PDF
EE-257: A Boot Compression/Decompression Algorithm for Blackfin Processors  (pdf, 178 kB) Статьи по применению PDF
EE-256: Using the ADSP-BF561 Blackfin Processor as a TFT-LCD Controller (Rev 2, 03/2006)  (pdf, 69 kB) Статьи по применению PDF
EE-204: Blackfin Processor SCCB Software Interface for Configuring I2C Slave Devices (Rev 2, 03/2007)  (pdf, 355 kB) Статьи по применению PDF
EE-185: Fast Floating-Point Arithmetic Emulation on Blackfin Processors (Rev 4, 08/2007)  (pdf, 119 kB) Статьи по применению PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Статьи по применению PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Статьи по применению PDF
Secure, Field Upgradeable OS Architecture for Blackfin  (pdf, 61 kB) Обзор PDF
Security Without Compromise  (pdf, 202 kB) Обзор PDF
LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) Обзор PDF
Graphical Embedded System Design Empowers Life Saving Spider Robots  (pdf, 3243 kB) Обзор PDF
Device-Based Social Networking  (pdf, 231 kB) Обзор PDF
A BDTI Analysis of the Analog Devices ADSP-BF5xx  (pdf, 106 kB) Обзор PDF
Unifying Microarchitecture for Embedded Media Processing  (pdf, 129 kB) Обзор PDF
Blackfin Car Telematics Platform Brings Low Cost Telematics to the Mass Market  (pdf, 297 kB) Обзор PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Обучение HTML
Blackfin Online Learning and Development (BOLD) Video Tutorials Online Training Modules HTML
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Руководства по процессорам PDF
ADSP-BF537 Blackfin ® Processor Hardware Reference, Revision 3.4, February 2013  (pdf, 6150 kB) Руководства по процессорам PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 Руководства по процессорам HTML
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) Руководства по программному обеспечению PDF
CrossCore Embedded Studio Assembler and Preprocessor Manual, (Revision 1.2, April 2013)  (pdf, 1009 kB) Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Руководства по программному обеспечению HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Руководства по программному обеспечению PDF
Blackfin USB-LAN EZ-Extender Manual, Revision 2.2, July 2012  (pdf, 604 kB) Руководства по отладочным наборам PDF
Blackfin EZ-Extender Manual, Revision 4.1, July 2012  (pdf, 279 kB) Руководства по отладочным наборам PDF
Blackfin A-V EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 571 kB) Руководства по отладочным наборам PDF
Blackfin FPGA EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 694 kB) Руководства по отладочным наборам PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Руководства по эмуляторам PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Руководства по эмуляторам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) Старые руководства по программным средствам PDF
VisualDSP++ 3.5 for Blackfin Processors (October 2003)  (zip, 0) Старые руководства по программным средствам ZIP
VisualDSP++ 4.5 Device Drivers and System Services Manual for Blackfin Processors (Revision 2.1 April 2006)  (pdf, 7866 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 4.0, April 2006)  (pdf, 4873 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 1.0, February 2005)  (pdf, 3870 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) Старые руководства по программным средствам PDF
VisualDSP++4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf, 4249 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 Assembler and Preprocessor Manual (Revision 1.0, January 2005)  (pdf, 1101 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 User’s Guide (Revision 1.0, January 2005)  (pdf, 2546 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 Product Release Bulletin (Revision 1.0, January 2005)  (pdf, 788 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 Loader Manual (Revision 1.0, January 2005)  (pdf, 1598 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 Linker and Utilities Manual (Revision 1.0, January 2005)  (pdf, 4712 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 Kernel -VDK- User’s Guide (Revision 1.0, January 2005)  (pdf, 1670 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.0 Getting Started Guide (Revision 1.0, January 2005)  (pdf, 1413 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) Старые руководства по программным средствам PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
ADSP-BF535 EZ-KIT Lite Manual (Rev. 3.1, April 2006)  (pdf, 2471 kB) Старые руководства по отладочным наборам PDF
Blackfin Audio EZ-Extender Manual (Revision 2.1, May 2007)  (pdf, 2820 kB) | Request a CD Старые руководства по отладочным наборам PDF
Blackfin Audio EZ-Extender Manual (Rev 1.0, October 2005)  (pdf, 1100 kB) Старые руководства по отладочным наборам PDF
Blackfin FPGA EZ-Extender Manual (Rev 1.0, October 2005)  (pdf, 1016 kB) Старые руководства по отладочным наборам PDF
Getting Started with ADSP-BF537 EZ-KIT Lite (Revision 1.1, April 2006)  (pdf, 1452 kB) Старые руководства по отладочным наборам PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Rev 1.1, August 2005)  (pdf, 5697 kB) Старые руководства по отладочным наборам PDF
Blackfin A-V EZ-Extender Manual (Rev 1.0, January 2005)  (pdf, 720 kB) Старые руководства по отладочным наборам PDF
Blackfin USB-LAN EZ-Extender Manual (Rev 1.0, January 2005)  (pdf, 749 kB) Старые руководства по отладочным наборам PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Rev 1.0, January 2005)  (pdf, 2280 kB) Старые руководства по отладочным наборам PDF
Blackfin USB-LAN EZ-Extender Manual (Revision 2.0, April, 2006)  (pdf, 584 kB) Старые руководства по отладочным наборам PDF
High Performance DSPs for Portable Applications  (pdf, 897 kB)
By John Donovan
Portable Design, May 2006
Технические статьи PDF
An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications  (pdf, 411 kB)
By Paul Beckmann and Timothy Stilson, Analog Devices
Технические статьи PDF
Understanding Advanced Processor Features Promotes Efficient Coding  (pdf, 432 kB)
By David Katz, Tomasz Lukasiak and Rick Gentile, Blackfin Applications Group, Analog Devices, Inc.
Технические статьи PDF
Video Filtering Considerations for Media Processors  (pdf, 231 kB)
By David Katz and Rick Gentile, Blackfin Applications Group, Analog Devices, Inc.
Технические статьи PDF
Enhance Processor Performance in Open-Source Applications  (pdf, 172 kB)
By David Katz, Tomasz Lukasiak and Rick Gentile
Analog Dialogue, Volume 39 – February 2005
Технические статьи PDF
Designing IPTV Set-top Boxes Without Getting Boxed In  (pdf, 47 kB)
By Scot Robertson and Russell Rivin, Analog Devices, Inc.
Технические статьи PDF
Blackfin Processor Targets Digital Media Open Source Applications  (pdf, 4971 kB)
By David Katz, Tomasz Lukasiak and Rick Gentile, Analog Devices
Reprinted with permission from Embedded Control Europe Magazine. Originally published March 2005.
Технические статьи PDF
Is it Really Possible to Play DVD Quality Media While Executing Linux Applications?  (pdf, 178 kB)
By Russell Rivin, Analog Devices
Технические статьи PDF
Knowledge Base DSP База знаний HTML
ADSP-BF534/BF536/BF537 Blackfin Anomaly List for Revisions 0.2, 0.3 (Rev F, 05-23-2011)  (pdf, 247 kB) Аномалии ИС PDF
ADSP-BF534/BF536/BF537 Blackfin Anomaly List for Revisions 0.2, 0.3 (Rev B, 12-10-2007)  (pdf, 0 kB) Аномалии ИС PDF
Blackfin Processor Benchmarks Оценка производительности HTML
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Ключевые продукты PDF
LabVIEW Embedded Module for Analog Devices Blackfin Processors  (pdf, 171 kB) Ключевые продукты PDF
EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor  (pdf, 1293 kB) Ключевые продукты PDF
ADSP-BF536/ADSP-BF537 Blackfin Processor Series Embedded Network Connectivity  (pdf, 1122 kB) Ключевые продукты PDF
Blackfin Processor Roadmap План развития линии продукции HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Техническая периодика HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF536/BF537 Blackfin Processor BSDL File 208-Ball CSP BGA Package (08/2006)  (txt) Файлы BSDL TXT
ADSP-BF537 Blackfin Processor BSDL File 182-Ball CSP BGA Package (10/2005)  (txt) Файлы BSDL TXT
ADSP-BF534/BF536/BF537 Blackfin Processor IBIS Datafile 182-Ball CSP BGA Package (09/2005)  (txt) Модели IBIS TXT
ADSP-BF534/BF536/BF537 Blackfin Processor IBIS Datafile 208-Ball CSP BGA Package (08/2007)  (txt, 242 kB) Модели IBIS TXT
Blackfin Code Examples Примеры кода HTML
Blackfin Software Modules Программные модули HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADSP-BF536 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

USB-Based Emulator and High Performance USB-Based Emulator
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-HPUSB-ICE Статус: Prodn Emulator $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Emulator $ 1 200,00 Да -
VDSP-BLKFN-PCFLOAT Статус: Prodn Development Software $ 4 250,00 Да -
VDSP-BLKFN-PCFLT-5 Статус: Prodn Development Software $ 14 000,00 Да -
VDSP-BLKFN-PC-FULL Статус: Prodn Development Software $ 3 500,00 Да -
VDSP-BLKFN-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-SHARC-PCFLOAT Статус: Prodn Development Software $ 4 300,00 Да -
VDSP-SHARC-PCFLT-5 Статус: Prodn Development Software $ 14 200,00 Да -
VDSP-SHARC-PC-FULL Статус: Prodn Development Software $ 3 550,00 Да -
VDSP-SHARC-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-TS-PCFLOAT Статус: Prodn Evaluation Board $ 4 300,00 Нет -
VDSP-TS-PCFLT-5 Статус: Prodn Evaluation Board $ 14 200,00 Нет -
VDSP-TS-PC-FULL Статус: Prodn Evaluation Board $ 3 550,00 Нет -
VDSP-TS-PC-TEST Статус: Prodn Evaluation Board $ 0,00 Нет -
ADSP-BF537 STAMP Board Support Package (BSP)
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BFAUDIO-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
ADZS-BFAV-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
ADZS-BFBLUET-EZEXT Статус: Prodn Evaluation Board $ 195,00 Да -
ADZS-BFLLCD-EZEXT Статус: Prodn Evaluation Board $ 135,00 Да -
ADZS-BFFPGA-EZEXT Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-USBLAN-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
ADZS-HPUSB-ICE Статус: Prodn Evaluation Board $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Evaluation Board $ 1 200,00 Да -
ADZS-ICE-100B Статус: Prodn Evaluation Board $ 150,00 Да -
EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BF537-EZLITE Статус: Prodn Evaluation Board $ 350,00 Да -
ADZS-BFAUDIO-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
ADZS-BFAV-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
ADZS-BFBLUET-EZEXT Статус: Prodn Evaluation Board $ 195,00 Да -
ADZS-BFLLCD-EZEXT Статус: Prodn Evaluation Board $ 135,00 Да -
ADZS-BFFPGA-EZEXT Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-USBLAN-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
ADZS-HPUSB-ICE Статус: Prodn Evaluation Board $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Evaluation Board $ 1 200,00 Да -
ADZS-ICE-100B Статус: Prodn Evaluation Board $ 150,00 Да -
Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-USBLAN-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
ADZS-BF533-EZLITE Статус: Prodn Evaluation Board $ 450,00 Да -
ADZS-BF537-EZLITE Статус: Prodn Evaluation Board $ 350,00 Да -
ADZS-BF561-EZLITE Статус: Prodn Evaluation Board $ 500,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть