Добавить к Мастеру создания структурных схем

AD5444:  12-Bit High Bandwidth Multiplying DAC with Serial Interface including a Serial Data Output line

Информация о продукте

Статус продукта:Производство

The AD5444/AD5446 are CMOS 12-bit and 14-bit, current output, digital-to-analog converters (DACs). Operating from a single 2.5 V to 5.5 V power supply, these devices are suited for battery-powered and other applications.

As a result of the CMOS submicron manufacturing process, these parts offer excellent 4-quadrant multiplication characteristics of up to 12 MHz.

These DACs use a double-buffered, 3-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™, and most DSP interface standards. On power-up, the internal shift register and latches are filled with 0s, and the DAC output is at zero scale.

The applied external reference input voltage (VREF) determines the full-scale output current. These parts can handle ±10 V inputs on the reference, despite operating from a single-supply power supply of 2.5 V to 5.5 V. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The AD5444/AD5446 DACs are available in small 10-lead MSOP packages, which are pin-compatible with the AD5425/AD5426/AD5432/AD5443 family of DACs.

Applications

  • Portable, battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming
  • Automotive radar

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 12 MHz multiplying bandwidth
  • INL of ± 0.5 LSB at 12 bits
  • Pin-compatible 12-/14-bit current
    output DAC
  • 2.5 V to 5.5 V supply operation
  • 10-lead MSOP package
  • ±10 V reference input
  • 50 MHz serial interface
  • 2.7 MSPS update rate
  • Extended temperature range:
    −40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset with brownout detection
  • 0.4 μA typical current consumption

Functional Block Diagram for AD5444

Подобная продукция

  • AD5452 12-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5446 14-Bit High Bandwidth Multiplying DAC with Serial Interface including a Serial Data Output line

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
BeMicro FPGA Project for AD5446 with Nios driver FPGA HDL HTML
AD5446 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML
AD5443 - Microcontroller No-OS Driver Device Drivers HTML
AD5446 IIO DAC Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Output Amplifiers for the AD5444
  • For high speed, low noise, low distortion, we recommend the ADA4899-1 or the AD8021.
  • For high speed, low noise, low bias current, FET inputs, we recommend the AD8065 or the AD8510.
  • For precision, low offset, low bias, dual supplies, we recommend the OP1177 or the ADA4077-2.
Recommended Precision References for the AD5444
  • For high accuracy, low noise, 2.5V output, we recommend the ADR431 or the ADR4525.
  • For high accuracy, low noise, 5V output, we recommend the ADR435, or the ADR4550.
  • For high accuracy, low noise, 10V output, we recommend the ADR01.

Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5444 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EV-AD5443/46/53SDZ Статус: Prodn Combination Evaluation Board $ 59,00 Да -
EVAL-SDP-CS1Z Статус: Prodn Evaluation Controller Board $ 49,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть