ADL5375: 400 MHz to 6 GHz Broadband Quadrature Modulator
The ADL5375 is a broadband quadrature modulator designed for operation from 400 MHz to 6 GHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or ...More
ADL5375: 400 MHz to 6 GHz Broadband Quadrature Modulator
Product Description
The ADL5375 is a broadband quadrature modulator designed for operation from 400 MHz to 6 GHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or direct radio frequency modulation for communication systems.
The ADL5375 features a broad baseband bandwidth, along with an output gain flatness that varies no more than 1 dB from 450 MHz to 3.8 GHz. These features, coupled with a broadband output return loss of <−14 dB, make the ADL5375 ideally suited for broadband zero IF or low IF-to-RF applications, broadband digital predistortion transmitters, and multiband radio designs.
The ADL5375 accepts two differential baseband inputs and a single-ended LO. It generates a single-ended 50 Ω output. The two versions offer input baseband bias levels of 500 mV (ADL5375-05) and 1500 mV (ADL5375-15).
The ADL5375 is fabricated using an advanced silicon-germanium bipolar process. It is available in a 24-lead, exposed paddle, Pb-free, LFCSP_VQ package. Performance is specified over a −40°C to +85°C temperature range. A Pb-free evaluation board is also available.
Applications
Data Sheet, Rev. A, 11/2008
- Data Sheet Rev A, 11/2008 (pdf 2153kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 219kB)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
Features
- Output frequency range: 400 MHz to 6 GHz
- 1 dB output compression: >9.4 dBm from 450 MHz to 4 GHz
- Output return loss < 14 dB from 450 MHz to 5.5 GHz
- Noise floor: −160 dBm/Hz @ 900 MHz
- Sideband suppression: <−50 dBc @ 900 MHz
- Carrier feedthrough: <−46 dBm @ 900 MHz
- Baseband input bias level
ADL5375-05: 500 mV
ADL5375-15: 1500 mV - Single supply: 4.75 V to 5.25 V
- 24-lead LFCSP_VQ package
Find more at our Circuits Library.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5375
400 MHz to 6 GHz Broadband Quadrature Modulator
Other Diagrams for ADL5375
400 MHz to 6 GHz Broadband Quadrature Modulator
ADL5375 Pin Configuration
Functional Block Diagram for ADL5375
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.25 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $9.06 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $12.09 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.59 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.59 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $5.02 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.45 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.85 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $5.01 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $5.02 |
| ADF9010 | Mod | 840 to 960 | 20 | - | - | 0 | -158 | 3.15 to 3.45 | 360 | 48-Lead LFCSP | - |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $5.04 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5374 | Mod | 2800 to 4000 | 700 | - | - | - | -155 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5375 | Mod | 400 to 6000 | 500 | - | - | - | -161 | 4.75 to 5.25 | 190 | 24-Lead LFCSP | $5.04 |
| ADL5380 | Demod | 400 to 6000 | - | - | - | - | - | - | - | - | - |
| ADL5382 | Demod | 700 to 2700 | 370 | 0.2 | 0.05 | - | - | 4.75 to 5.25 | 220 | 24-Lead LFCSP | $5.28 |
| ADL5385 | Mod | 50 to 2200 | 500 | 0.33 | 0.03 | - | -160 | 4.75 to 5.5 | 215 | 24-Lead LFCSP | $5.04 |
| ADL5386 | Mod | 50 to 2200 | - | - | - | - | -160 | 4.75 to 5.5 | - | 40-Lead LFCSP | $5.29 |
| ADL5387 | Demod | 50 to 2000 | 240 | 0.4 | 0.1 | - | - | 4.75 to 5.25 | 180 | 24-Lead LFCSP | $5.28 |
| ADL5390 | Vector Mod | 20 to 2400 | 230 | - | - | - | -147 | 5 | 130 | 24-Lead LFCSP | $7.59 |
| ADL5590 | Mod | 869 to 960 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADL5591 | Mod | 1805 to 1990 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADRF6750 | Mod | 950 to 1575 | 150 | - | - | 47 | -148 | 4.75 to 5.25 | 310 | 56-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5375 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5375-05-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | - | 09/04/2009 | Y | Contact ADI | Add To Cart |
| ADL5375-05ACPZ-R7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $5.04 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5375-05ACPZ-WP | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $5.04 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADL5375-15-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | - | 07/10/2009 | Y | Contact ADI | Add To Cart |
| ADL5375-15ACPZ-R7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $5.04 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5375-15ACPZ-WP | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $5.04 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close