MOSFET Drivers

Analog Devices’ MOSFET driver family provides high speed, high current MOSFET drive capability for efficient switching conversion in ac-to-dc and isolated dc-to-dc converters. The driver family utilizes an industry-standard footprint, but adds overtemperature and precision enabled protection features to enhance overall system reliability and performance. The low-side driver series ADP363x/ADP362x is designed to complement ADI's digital power product portfolio by providing high efficiency drive capability and system security.
Product Selection Table

MOSFET Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Logic Input PolarityIout Peak
(typ)
(A)
Prop Delay
(max)
(s)
UVLO On/Off T-Hold (µs)MOSFET Driver FeaturesTemp RangeUS Price 1000 to 4999
($ US)
1ADP3654 Non Inverting 4 14n 4.2/3.9- -40 to 125°C $0.66
2ADP3631 Inverting, Non Inverting 2 14n 8.7/7.7 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.78
3ADP3630 Inverting, Non Inverting 2 14n 8.7/7.7 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.78
4ADP3629Reference Circuit Available Inverting, Non Inverting 2 14n 8.7/7.7 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.78
5ADP3635 Inverting, Non Inverting 4 10n 4.2/3.9 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.91
6ADP3633 Inverting 4 10n 4.2/3.9 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.91
7ADP3625 Inverting, Non Inverting 4 10n 4.2/3.9 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.91
8ADP3623 Inverting 4 10n 4.2/3.9 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.91
9ADP3634 Non Inverting 4 10n 8.7/7.7 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.91
10ADP3624 Non Inverting 4 10n 4.2/3.9 OT Protection, OT Warning Signal, Precision Enable -40 to 85°C $0.91
11ADP3650 Non Inverting- 30n 4.15/3.0 OT Protection, Precision Enable -40 to 85°C $0.64