AD7992: 2-Channel, 12-Bit ADC with I2C Compatible Interface in 10-Lead MSOP
The AD7992 is a 12-bit, high speed, low power, successive- approximation ADC. The part operates from a single 2.7 V to 5.5 V power supply and features a conversion time of 2 µs. The part contains a ...More
AD7992: 2-Channel, 12-Bit ADC with I2C Compatible Interface in 10-Lead MSOP
Product Description
The AD7992 is a 12-bit, high speed, low power, successive- approximation ADC. The part operates from a single 2.7 V to 5.5 V power supply and features a conversion time of 2 µs. The part contains a two channel multiplexer and track/hold amplifier.
The AD7992 provides a two-wire serial interface which is compatible with I2C interfaces. The part comes in two versions, AD7992-0, and AD7992-1. Each version allows for a minimum of two different I2C addresses. The AD7992-0 supports Standard and Fast I2C interface Modes, while the AD7992-1 supports Standard, Fast, and two High-Speed I2C Interface Modes.
Features
- 12-Bit ADC with Fast Conversion Time: 2 µs
- Two Single-Ended Analog Input Channels
- Specified for VDD of 2.7 V to 5.5 V
- Low Power Consumption
- Fast Throughput Rate: - 188 kSPS
- Sequencer Operation
- Automatic Cycle Mode
- I2C® Compatible Serial Interface
- I2C® Interface supports:
Standard, Fast, and High-Speed Modes - Out of Range Indicator
- Pin-Selectable Addressing via AS
- Automatic Shutdown Mode: - 1 µA max
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7992
2-Channel, 12-Bit ADC with I2C Compatible Interface in 10-Lead MSOP
Other Diagrams for AD7992
2-Channel, 12-Bit ADC with I2C Compatible Interface in 10-Lead MSOP
AD7992 Pin Configuration
Functional Block Diagram for AD7992
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7992 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7992BRM-0 | Prodn | 10 ld MSOP | 10 | Ind | $3.34 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7992BRM-0REEL | Prodn | 10 ld MSOP | 10 | Ind | $3.34 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7992BRM-1 | Prodn | 10 ld MSOP | 10 | Ind | $3.34 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7992BRM-1REEL | Prodn | 10 ld MSOP | 10 | Ind | $3.34 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7992BRMZ-0 | Prodn | 10 ld MSOP | 10 | Ind | $3.04 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7992BRMZ-0REEL | Prodn | 10 ld MSOP | 10 | Ind | $3.04 | 10/31/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7992BRMZ-1 | Prodn | 10 ld MSOP | 10 | Ind | $3.04 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7992BRMZ-1REEL | Prodn | 10 ld MSOP | 10 | Ind | $3.04 | 02/27/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7992EBZ | Prodn | EVALUATION BOARDS | - | TBD | $ | 10/17/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close